Honeywell Security - Intrusion Canada

CONTACT & SUPPORT  |  SECURITY    Canada    

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

Lyric-CDMA-Lyric-3G_pr_hsc.jpg

LYRIC-3GC
Digital Cellular Communicator

Description

The Lyric Controller offers a choice of two of today’s most reliable wireless communication technologies. It can use either CDMA (Verizon) or GSM (AT&T and Rogers) communicators. Lyric communicators are designed to be user replaceable—eliminating the need for a service call and improving operational efficiency.

Easier to Sell
The Lyric Controller offers a choice of two of today’s most reliable wireless communication technologies. It can use either CDMA (Verizon) or GSM (AT&T and Rogers) communicators. Lyric communicators are designed to be user replaceable—eliminating the need for a service call and improving operational efficiency.

Easier to Maintain
User-replaceable cellular radios make systems easier to maintain—reducing the need for truck rolls and improving efficiency.
Diagnostic LEDs provide signal strength and status indications.

Remote Services-Ready
Lyric communicators support Honeywell Total Connect® Remote Services*—boosting your RMR while providing consumers with on-the-go security and home control, video viewing and real-time alerts anytime, anywhere, on any PC or smart device.

Easier to Install
Control panel data can be uploaded and downloaded via CDMA or GSM, simplifying installations.

Secure Encryption
Lyric communicators employ true, 128-bit AES encryption for a high level of security.
*Service subscription required.

Features

Dimensions
3.15" H x 2.44" W x 0.55" D/
80mm H x 62mm W x 14mm D

Electrical

  • Powered and battery backed directly from Lyric Controller
  • Input Voltage: 5VDC nominal
  • Quiescent Current: 15mA
  • Average Current During Transmit: 300mA

Antenna

  • Dual Band: UMTS/HSPA (850, 1900 MHz)
  • VSWR: 3:1
  • Peak Gain: 3 dBi
  • Impedance: 50 ohms
  • Polarization: linear

Product Documentation


Title   Size Date
Lyric Communicators Data Sheet PDF 129.27 KB 09/21/2016
Lyric Communicators Data Sheet - Canada French PDF 825.37 KB 10/31/2016
Ordering Information

Part No. Description
LYRIC-CDMA Digital Cellular Communicator (Verizon)
LYRIC-3G Digital Cellular Communicator (AT&T)
Lyric-3GC Digital Cellular Communicator— Canada Only (Rogers)

Product Search

Search by product name