Honeywell’s 7810iR Receivers harness the power of
the Internet to receive secure, reliable, communications. The 7810iR
will receive signals from any device capable of AlarmNet
communications.
It can be easily installed in
conjunction with an ADEMCO receiver or directly interfaced with the central
station automation package. The 7810iR receiver has an easy-to-use touchscreen
that provides a clear and simple user interface. The 7810iR receiver offers
affordable and secure Internet monitoring solutions.
The AlarmNet Control Center is fully redundant and monitored 24
hours a day, seven days a week.
AlarmNet has the ability to route messages using the AlarmNet
"A", AlarmNet "M", AlarmNet "i" and 800 plus networks; all of which provide true
redundancy and the highest reliability in message delivery.
Features:
Compatible with all AlarmNet radios
AlarmNet Network Control Center can route A, C, or M
service signals to the 7810iR/7810iR-ent receivers
Unlimited account capacity
7810iR can be viewed remotely with proper
authorization
Easy Cat-5 connection to a hub or router
Installs behind firewalls without compromising
network security router
Plug & Play installation
7810iR works with dynamic or static IP addressing
Highest levels of data security: - 1,024 bit key encryption standard
- Two-way authentication is applied between protected premise and the
7810iR Receiver - No key exchange occurs assuring maximum data protection
- Programs via the touchscreen display