Honeywell’s 7720PLUS Synthesized Subscriber Transmitter contains
an antenna, power supply and back-up battery in one powerful package. The
7720PLUS provides you with tremendous flexibility, letting you interface
virtually any alarm control to the AlarmNet-A radio network. All signals are
delivered to the AlarmNet Control Center, which routes the information to the
appropriate central station.
The AlarmNet Control Center is fully redundant and monitored 24
hours a day, seven days a week. AlarmNet has the ability to route messages using
the AlarmNet-A, AlarmNet-M, AlarmNet-i and 800 Plus networks; all of which
provide true redundancy and the highest reliability in message
delivery.
FEATURES:
Utilizes AlarmNet-A service
UL Grade A listed with digital dialer
Supports Honeywell's ADEMCO ECP protocol on select
Honeywell ADEMCO panels
7720PLUS,
7326-3dB Antenna, 1324 Transformer and 712BNP Battery
7720PLUS
Synthesized
Combination Fire Control and Long Range Radio
7720BT
Battery
1324
Transformer
The
7820ANT is required when using 7625-3dB (can mount directly), or 7825
Antenna (accessory cable required), or 7674/7674-13 (accessory cable
required).
The 7670F Antenna Bracket is required when remoting 7625-3dB Antenna.
(accessory cable required).