|
|
7845i |
 |
 |
|
|
 |
 |
 |

Internet
Communicator Honeywell’s 7845i Internet Communicator was developed to take
advantage of the growing use of the Internet and LAN wiring within companies to
transport alarm signals. The easy-to-install 7845i provides sophisticated data
security and communicates with all AlarmNet central stations through AlarmNet’s
server. The revolutionary technology provides an affordable and secure internet
monitoring solution.
All signals are delivered to the AlarmNet Control Center, which
routes the information to the appropriate central station. The AlarmNet Control
Center is fully redundant and monitored 24 hours a day, seven days a week.
AlarmNet has the ability to route messages using the AlarmNet “A”,
AlarmNet “M”, AlarmNet “i” and 800 Plus networks; all of which provide true
redundancy and the highest reliability in message delivery. Features
-
Reports signals via the Internet
-
Allows remote control of the protected premise with optional
AlarmNet service
-
Easy CAT-5 10BT connection to a hub or router
-
Installs behind firewalls without compromising network
security
-
Dynamic or static IP addressing
-
No programming of central station IP address
necessary
-
Highest level of data security: - 1,024 bit encryption -
Two-way authentication - No key exchange for maximum data
protection
-
Quick connection to compatible Honeywell control
panels
-
Simple programming using AlarmNet’s 7720P Programming
Tool
-
Flash memory architecture ensures future
flexibility
-
Supports IP downloading with select VISTA control panels via
Internet applications |
|
|
|
|
 |
|
|