7845CF

 Ordering Information  Product Literature

7845CF Cellular Fire Radio
Control Channel Subscriber Transceiver

Designed as a cellular backup for fire applications, Honeywell’s 7845CF takes advantage of the latest advances in Control Channel Cellular design—offering virtually limitless coverage at an affordable price.

The 7845CF eliminates the need for a secondary dedicated phone line and helps increase recurring monthly revenue. It replaces the 7835CFPK when used with an ADEMCO control in ECP mode. The included 6V, 4.5A hour battery and internal battery charger provide more than 24 hours of backup time.

All signals are delivered to the AlarmNet Control Center, which routes the information to the appropriate central station. The AlarmNet Control Center is fully redundant and monitored 24 hours a day, seven days a week.

AlarmNet has the ability to route messages using the AlarmNet “A”, AlarmNet “M”, AlarmNet “i” and 800 plus networks; all of which provide true redundancy and virtually guarantee message delivery.

Includes: Cell radio, red cabinet, backup battery and battery cable, transformer, antenna, wiring for connecting antenna

Features:
  • Built-in indicators make installation easy
  • Designed as secondary connection for commercial fire
  • Eliminates a dedicated phone line
  • Increases recurring revenue
  • Low battery detect and reporting
  • Nationwide coverage
  • Multiple modes of operation
  • Transmission in full contact ID or ADEMCO High Speed
  • Timed status check-in for radio link supervision
  • Antenna tamper detect
  • DC line voltage loss reporting
  • Multiple registration and programming options
  • Tamper protection
  • In excess of 24 hours of battery backup


Ordering Information   Back to Top

Part No.  Description 

7845CF Control Channel Cellular Subscriber Transceiver


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search