Honeywell’s Opticam-IR infrared capability makes it ideal in both low light
or no light applications. This Day/Night camera has 12 LEDs that are controlled
by a CDS sensor to maximize viewing. The built-in infrared lighting can
facilitate a range of up to 45’. Color pictures are seen when light levels allow
and the camera automatically switches to black and white in a reduced lighting
environment.
The camera’s rugged, waterproof housing lets it stand up
to the elements. It comes with an adjustable sunshield and 5’ cable to optimize
installation. You’ll find the stylish, high-performance Opticam-IR the ideal
video solution
Features
Bullet style camera
Color Day/Night Operation
Built-in LEDs with up to 45’ range
Attractive white housing that blends with any decor