V4000

 Ordering Information  Product Literature

V4000

Honeywell’s V4000 Remote Video System is a cost effective, powerful, integrated video solution for residential and commercial applications. The system is designed to capture vital video images and transmit them over standard phone lines. The V4000 can be seamlessly integrated with Honeywell’s ADEMCO control panels.

The V4000’s Video Alarm Verification features are designed to help reduce costly false alarms, while its remote look-in capabilities help ensure peace of mind.

Honeywell’s V4000 Remote Video System is a versatile solution that opens up affordable video monitoring services for both security and business management purposes.

Honeywell’s 4000 Remote Video System is a versatile solution for home and business remote video needs.

Features

  • Remote video from up to 4 video sources
  • Keypad bus interface to Honeywell’s ADEMCO control panels
  • Transmits Video over standard phone lines, cellular and IP
  • Video Alarm Verification with Pre and Post Alarm images
  • Video Open/Close Reports
  • Record and transmit pre and post alarm activity
  • Callback feature
  • ME-JPEG description – proprietary compression
    - Pan/Tilt/Zoom (PTZ) - specific protocols supported with optional kit ERNA, VCLTP, Ultrack, Migvan, EscBaz and DynaColor protocols
    - On board modem controller
  • 2 LED indicators - for power (green) and status (red) indication
  • Selectable 75 ohm video termination portswitch
  • Remote Look-In Capability
  • Video Email Notification
  • End user observation software included


Ordering Information   Back to Top

Part No. Description
V4000 Remote Video System


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search