|
|
LYNXR-I |
 |
 |
|
|
 |
 |
 |

With its uncompromising technology, reliability and self-contained
architecture, Honeywell’s LYNXR-I is as easy to install as it is to use. The
LYNXR-I is a combination control panel, keypad, siren, dialer, two-way voice
system and speakerphone in one. The LYNXR-I offers full Contact ID information
to your central station via Telco, Internet and GSM communications using the
7845i or 7845GSMR. Installing a GSM radio or Internet communicator is now even
easier with the GSML and 7847i-L models. They simply install inside the same
plastic case as the LYNXR-I with no additional enclosures to mount. These new
communications options give you the flexibility you need and address the
emergence of VoIP, POTS migration and the growth of digital radio networks.
The all-in-one integrated design combines the installation flexibility for
every job with the proven reliability of Honeywell’s technology. The convenient
voice prompt programming feature walks you through the installation
process—helping reduce installation costs. The voice annunciation of status and
alarms reduces the amount of end-user training. The LYNXR-I supports all
Honeywell 5800 Series wireless devices including the 5828 and 5828V wireless
keypads. Features
Dealer
- Supports GSML, 7847i-L, 7845i and 7845GSMR
- Supports Total Connect remote services
- 24 wireless zones and four wireless keys
- Voice prompt programming mode
- Lack of usage notification
- Real time clock
- Full 16-button keypad with easy-to-read LCD display and status LEDs
- Built-in two-way voice system
- Wall or optional desk-top mounting
- 85db internal sounder with voice siren
- Internal speaker and microphone
- Supports up to eight X-10 devices
- Eight user codes
- 84 event log
- Fully downloadable
- Rechargeable battery backup
- Scheduling
End-user
- “Follow Me” alarm and reminder announcements
- Voice prompted clock setting
- Full voice response
- Family message center that records and plays back voice messages
- Speakerphone operation
- Remote phone control
- Bidirectional remote provides system status feedback
- Wireless, programmable remotes offer single-button system control
- Activates lights, appliances, garage doors and numerous other applications
with the touch of a button or at specified times
- Quick exit feature enables users to leave the house for a brief time
without disarming the system
- Chime by zone feature sounds chime and speaks location in plain English
- Paging capability for openings, closings, alarm and trouble messages;
parents can use this feature to verify that their children have arrived home
safely
- Single button operation
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
|
LYNXR-I |
Wireless Self-Contained Security Control |
|
LYNXRPK-I |
Wireless Self-Contained Security System |
| GSML |
Internet GSM
Radio |
|
7845i-L |
Internal
Internet Communicator |
| 7845i |
Internet
Communicator |
|
7845GSMR |
Digital Cellular Communicator with Remote Service Capability |
|
LYNXCHKIT-SHA |
24 Hr. Battery with 7845GSMR Installations |
|
|
|
|
|
 |
|
|