Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

CDMA-X_pr.jpg

CDMA-X
CDMA Communicator for VISTA

Description

Honeywell is focused on providing the best alarm communication solutions for the security industry. Alternative communication methods are critical in the marketplace due to VoIP, migration from POTS and global growth of digital networks.

The CDMA-X Communicator easily connects to Honeywell’s VISTA® control panel and sends alarms and messages to AlarmNet® for subsequent transfer to the central monitoring station. It can be mounted directly on the control panel or remotely. This communicator uses CDMA (Code Division Multiple Access) technology for faster data transfers with lower latency (response time). Together, this results in speedier data transfers.

The CDMA-X, which utilizes the Verizon Wireless® network, communicates with AlarmNet. All signals are delivered to Honeywell’s AlarmNet Network Control Center, which routes the information to the appropriate central station. The stateof- the-art AlarmNet Network Control Center is fully redundant and monitored 24/7. AlarmNet has the ability to route messages using AlarmNet-i and 800 plus services, providing true redundancy and multi-path message delivery.

Features

  • Reports fire, burglary and status messages via CDMA
  • Internal antenna provides additional security
  • Simple programming using the 7720P programming tool or via the AlarmNet Direct website
  • Uses two-way ECP communication with the VISTA control panel
  • Sends reports in Contact ID format
  • Supports remote control of alarm system via Honeywell Total Connect Remote Services
  • Allows uploading and downloading of control panel data via CDMA
  • Fully powered from the VISTA control panel and utilizes its battery as backup

Product Documentation


Title   Size Date
CDMA Dealer Sell Sheet PDF 659.66 KB 06/06/2016
Communications End-User Bill Stuffer PDF 156.73 KB 07/21/2015
CDMA Communicator Data Sheet PDF 49.56 KB 06/03/2016
Cellular Antenna Data Sheet PDF 417.73 KB 11/13/2015
US Comm Agency Listings PDF 216.71 KB 05/17/2016
Ordering Information

Part No. Description
CDMA-X CDMA Communicator

Product Search

Search by product name