Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

LYNX Plus

CDMA-L3
CDMA Communicator for LYNX Plus

Description

With its uncompromising technology, reliability and self-contained architecture, Honeywell’s LYNX Plus is the economical solution for diverse security applications. LYNX Plus is a combination control panel, keypad, siren, dialer, two-way voice system and speakerphone all in one, easy to install system. It offers full Contact ID information to your central station via GSM, CDMA or TELCO communications. It also supports two-way voice over GSM or CDMA, allowing users to speak directly to a central station in the event of an emergency.

Whether used as backup or primary, the GSM or CDMA radio finds the best alarm signal in the area—improving longevity, enhancing speed and maximizing installation opportunities. The communication options provide you with the flexibility you need to address VoIP, POTS migration to cellular and the continued growth of digital radio networks.

The convenient voice prompt programming feature walks you through the installation process—helping to reduce installation time and costs. Voice annunciation of system status and alarm conditions greatly reduces the need for end-user training. LYNX Plus supports all Honeywell 5800 Series wireless devices, including the 5828 and 5828V wireless keypads.

Features

General Specifications

  • Full Contact ID reporting
  • Up to 40 wireless zones
  • 2 x 16 Custom Alpha backlit display
  • Family message center with voice recording and playback
  • Single-button operation
  • Multiple default settings for easy programming
  • Full voice response
  • Remote downloading
  • Eight user codes
  • 84 event log
  • Chime by zone
  • Quick exit
  • Real-time clock
  • Scheduling
  • Operating temperature: 32°F - 122°F (0°C - 50°C)
  • Rechargeable battery backup
  • RF enrollment speeds installation of wireless keys and transmitters
Physical Dimensions
  • 8.8" W x 6.8" H x 1.9" D
Electrical
  • Voltage Input: 9VAC from plug-in 25VA transformer
  • Rechargeable Backup Battery:
    – Six 1.2V/cell nickel-metal hydride rated at 1100 mA
    – Optional 6V 3.1Ah delivering up to 24 hours of standby operationl
  • Alarm Sounder:
    – Bell = 6-14VDC, 120mA max (e.g., WAVE2EX)
Integrated Wireless Receiver
  • LYNX Plus receiver supports
    – Up to 40 wireless zones
    – Two-way wireless devices with status feedback: 5828 and 5828V
    – Diversity reception with two antennas
    – Indications by zone and low battery indicator
Communications
  • Formats supported:
    – ADEMCO Express: 10 characters/sec, DTMF (TouchTone) Data Tones, 1400/2300 Hz ACK, 1400 Hz KISSOFF
    – ADEMCO Contact ID Reporting: 10 characters/sec., DTMF (TouchTone) Data Tones, 1400/2300 Hz ACK, 1400 Hz KISSOFF
    – ADEMCO Low Speed: 10 pulses/sec, 1900 Hz Data Tone, 400 Hz ACK/KISSOFF
    – Radionics/SESCOA: 20 pulses/sec, 1800 Hz Data Tone, 2300 Hz ACK/KISSOFF Can report 0-9, B-F
  • Line Seize: Double Pole
  • Ringer Equivalence: 0.6B
  • FCC Registration No.: 5GBUSA-25623-AL-E

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
U.S.
L3000 LYNX Plus Wireless Self-Contained Security Control
L3000 LYNX Plus Wireless Self-Contained Security Control
L3000PK LYNX Plus Wireless Self-Contained Security System (Includes three (3) 5816 Transmitters, one (1) 5800PIR-RES Wireless Motion Detector and one (1) 5834-4 Wireless Key Remote)
L3000-SIA LYNX Plus Wireless Self-Contained Security Control with SIA CP-01 compliance, less battery
L3000LB LYNX Plus Wireless Self-Contained Security Control, less battery
L3000LBSIA LYNX Plus Wireless Self-Contained Security Control with SIA CP-01 compliance, less battery
L3000-SP Spanish Language LYNX Plus Wireless Self-Contained Security Control
L3000DM Desk Mount for LYNX Plus
GSMVLP4G Internal GSM Module with Two-way Voice Transport Capability
GSMVLP-KT GSM Radio Kit with GSMVLP and Two-way Voice Audio Cable
CDMA-L3 Internal CDMA Module with Two-way Voice Transport Capability (U.S. only)
LYNXRCHKITSH 24 Hr. Battery Backup for L3000 with GSMVLP4G installed
LYNXRCHKITHC 24 Hr. Battery Backup for L3000 only
LYNXRCHKITSC 4 Hr. Battery Backup for L3000 with or without GSMVLP4G installed
K10145WH-1 Transformer, White LYNX Plus (two-prong)
K10145WHGN Transformer, White LYNX Plus (three-prong with ground)
Canada
L3000-CN LYNX Plus Wireless Self-Contained Security Control
L3000CNLB LYNX Plus Wireless Self-Contained Security Control, less battery
L3000FRLB French Language LYNX Plus Wireless Self-Contained Security Control, less battery
GSMVLPCN4G Internal GSM Module with Two-way Voice Transport Capability
K10145CN-1 Canadian Transformer, White

Advertisements
LYNX Plus - Missing Something?
View as PDF  Advertisement
View the Video

LYNX Plus - Click to view the video

 

Product Search

Search by product name

 

Awards

Electronic Security Expo Maximum Impact Award Winner

EXC!TE
Award
Winner

Security Products New Product of the Year Award