Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

Lyric_LTE_pr.jpg

LYRICLTE-A
Digital Cellular Communicator

Description

The new LYRIC-LTE communicator brings longer-life cellular connectivity and simple installation to Lyric Controllers. It uses the AT&T LTE network, and AT&T 3G as a fallback if LTE is not available.

Save Time and Reduce Costs
Remote programming and diagnostics using AlarmNet® 360 to improve business efficiencies and reduce truck rolls. End-user replaceable communicator reduces the need for service calls.

Grow Your Revenue
Lyric communicators support Honeywell Total Connect® Remote Services*—boosting your RMR while providing consumers with on-the-go security and home control, video viewing and real-time alerts anytime, anywhere, on any PC or smart device.

Secure Encryption
Lyric communicators employ true, 128-bit AES encryption for a high level of security.

Features

LYRICLTE-V
Digital cellular communicator for use with Lyric Controller
Verizon® Network Compatible

Dimensions
3.15" H x 2.44" W x 0.55" D/
80mm H x 62mm W x 14mm D

Electrical

  • Powered and battery-backed directly from Lyric Controller
  • Input Voltage: 5 VDC nominal
  • Quiescent Current: 15mA
  • Average Current During Transmit: 300mA

LYRICLTE-A
Digital cellular communicator for use with Lyric Controller
AT&T Network Compatible

Dimensions
3.15" H x 2.44" W x 0.55" D/
80mm H x 62mm W x 14mm D

Electrical

  • Powered and battery-backed directly from Lyric Controller
  • Input Voltage: 5 VDC nominal
  • Quiescent Current: 15mA
  • Average Current During Transmit: 300mA

Antenna

  • Dual Band: LTE Cat 1, Band 21 (1900MHz), Band 4 (1700/2100MHz), Band 13 (700MHz)
  • VSWR: 3:1
  • Peak Gain: 2 dBi
  • Impedance: 50 ohms
  • Polarization: linear

Product Documentation


Title   Size Date
Lyric LTE Communicators FAQs PDF 89.61 KB 07/21/2017
Lyric LTE Communicators Data Sheet PDF 116.04 KB 07/21/2017
Ordering Information

Part No. Description
LYRICLTE-A LTE Digital Cellular Communicator (AT&T)

All trademarks are property of their respective owners.

Product Search

Search by product name