Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

iGSMV4G

iGSMHS4G
IP and Cellular High Security Communicator

Description

Honeywell is focused on providing the best alarm communication solutions for the security industry. Alternative communication methods are critical in the marketplace due to VoIP, migration from POTS and global growth of digital networks.

Transmission Protocols
Honeywell’s IntelliPath® Series communicators provide seamless, reliable coverage by automatically choosing the best signal in the area (whether 4G, 3G or 2G) and self-adjusting as necessary. The following wireless communication protocols are supported:
HSPA+ (4G)
HSPA (HSDPA & HSU PA) (3G)
EDGE (2G)
GPRS (2G)

This groundbreaking communications solution offers full data reporting and uploading/downloading with most Honeywell control panels. In addition, onboard zone inputs and optional dialer capture capability makes our IntelliPath Series communicators compatible with other manufacturers’ security panels. Honeywell communication products and control panels combine to make installations faster and easier.

All signals are delivered to Honeywell’s AlarmNet® Network Control Center, which routes the information to the appropriate central station. The state-of-the-art AlarmNet Network Control Center is fully redundant and monitored 24/7. AlarmNet has the ability to route messages using AlarmNet-i and 800 PLUS services, providing true redundancy and multi-path message delivery.

Features

  • Dual-path technologies using Internet combined with cellular signal delivery
  • Multi-GSM platform compability — 2G, 3G and 4G
  • Automatic selection of the best available GSM network
  • 4G capable using HSPA+ protocol
  • Full Contact ID or ADEMCO® High-Speed Reporting Contact ID reporting using ECP mode with compatible Honeywell control panels or combined with optional dialer capture for non- ECP capable control panels.
  • 256-bit AES Encryption Advanced encryption standard used for secure communications.
  • Upload/Download Available with select Honeywell control panels. Requires Compass version 1.5.8.54a or higher.
  • Integration Quick and easy installation of GSM for VISTA ® and LYNX controls.
  • Dynamic Signaling with Certain Honeywell Control Panels Provides management of control panel dialer and digital cellular communicator. Programmable priority and delays determine signal path.
  • QOS Quality of Service diagnostics via AlarmNet supply vital information including when a message was received, battery voltage, input voltage, signal strength and message path.
  • Diagnostic LEDs Provide signal strength and status indications.
  • Web-Based Programming Allows complete interactive programming from AlarmNet Direct. https://services. alarmnet.com/ AlarmnetDirect
  • Intelligent Supervision Any message generated serves as a supervision message per optional 24 hour or 30 day intervals. This feature effectively limits required messages to be sent.
  • Line Security Approved for line security applications with 200-second supervision intervals.
  • Six Input Zones Digital processing for improved detection and false alarm protection.
  • Tamper Protected Enclosure Built-in tamper sends a report when tamper condition is detected and a restore when cleared.
  • Built-in Power Supply Onboard charging circuit design accommodates backup battery. Includes primary power and battery supervision.
  • Back-up Battery 6V 3.1Ah supplied to 24 hours of standby operation.

Product Documentation


Title   Size Date
UL Label PDF 169.42 KB 09/09/2013
Alarm Communications Implementation Guide PDF 471.12 KB 09/16/2011
AlarmNet Assisted Two-Way Voice Diagram PDF 1180.59 KB 09/15/2011
AlarmNet Direct - A Vital Link PDF 963.91 KB 06/20/2013
Commercial Fire Communications - Code Compliant Solutions PDF 157.31 KB 09/15/2011
Expansion & Accessories for Residential & Commercial Control PDF 1235.55 KB 09/16/2011
AVS Datasheet PDF 39.74 KB 09/16/2011
Casil Batteries MSDS Sheet PDF 58.64 KB 09/15/2011
Cellular Communicators Data Sheet PDF 168.13 KB 04/27/2017
Compass Download Data Usage per session PDF 68.39 KB 09/16/2011
GSM Antenna Accessories List PDF 241.58 KB 09/15/2011
GSM(4G) Communicator Data Sheet French PDF 249.30 KB 09/25/2013
iGSMHS4G Data Sheet PDF 96.75 KB 12/02/2016
US Comm Agency Listings PDF 216.71 KB 05/17/2016
Where to connect Cell-EXT to the GSMV4G or iGSMV4G PDF 181.46 KB 03/22/2017
AlarmNet Direct User Guide PDF 2733.04 KB 05/15/2014
AVS Owners Manual PDF 112.37 KB 06/15/2015
Commercial Fire Communications Kit - Canada PDF 149.43 KB 09/19/2013
Communications End-User Bill Stuffer PDF 156.73 KB 07/21/2015
High Security GSM Communicator PDF 92.98 KB 09/15/2011
Phone Lines Are Vulnerable - GSM Mailer PDF 511.33 KB 07/10/2014
VoIP Letter DOC 34.82 KB 09/16/2011
Ordering Information

Part No. Description
IGSMHS4G Line Security Communicator

Product Search

Search by product name

 

Accessory Products

7720P