Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

IPCAM-WIC1_pr.jpg

IPCAM-WIC1
HD Wi-Fi® Indoor Video Camera

Description

The next generation of Honeywell Total Connect Video now includes two high-definition indoor cameras and one outdoor camera that allows end-users to capture crisp, clear video of events and activities from Honeywell Total Connect 2.0.

For indoor applications, the new IPCAM-WIC1 offers up to 720p at 30 frames per second, with a wide angle view of up to two detection areas. The new indoor IPCAM-WIC2 captures up to 1080p at 30 frames per second and offers a wide angle view of up to four detection zones. For outdoor use, the IPCAM-WOC1 offers up to 1080p at 30 frames per second, wide angle view and up to four detection zones.

With the simple QR code-based setup, this new camera line is faster and easier to install which can increase your overall number of installs per day. This feature-rich, next generation camera package will enhance your customer offering, enable you to compete more effectively and grow your RMR.

The built-in SD card ensures backup storage in the event of an internet outage and offers the option for 7-day or 30-day video storage. Night vision for low-light environments, digital zoom capabilities and flexible mounting options provide peace of mind for your customers—and make these new cameras an easy sell for you.

Market Opportunities
The built-in SD card ensures backup storage in the event of an internet outage and offers the option for 7-day or 30-day video storage. Night vision for low-light environments, digital zoom capabilities and flexible mounting options provide peace of mind for your customers—and make these new cameras an easy sell for you.

Features

  • Integrate with success
    Works with proven winner Honeywell Total Connect Remote Services and Lyric™ security and home control systems.
  • Fast and easy
    installation QR code installation with compact hardware and multiple mounting options– ceiling or tabletop.
  • Expansive memory
    Cloud Video Storage - 7 day or 30 day per 8 cameras, per location, per month**.
    Local Storage - up to 64 GB, 8 GB included. (Provides backup storage in the event of Internet outage.)
  • Stay connected
    Enhanced Wi-Fi® connectivity and range with 802.11n.
  • See near and far, light or dark
    Wide angle views and sharper night vision with up to 1080p (IPCAM-WIC2 and IPCAM-WOC1) resolution.

Product Documentation


Title   Size Date
Next Gen Honeywell Total Connect Video Commercial End-User Brochure - French PDF 736.97 KB 08/25/2017
Next Gen Honeywell Total Connect Video End-User Tri-fold - French PDF 590.54 KB 08/25/2017
Next Gen Honeywell Total Connect Video Residential End-User Brochure - French PDF 800.62 KB 08/25/2017
Next Generation Back to School Residential End-User Bill stuffer PDF 408.79 KB 08/15/2017
Next Generation HD Video Diagram Brochure PDF 414.08 KB 08/23/2017
Next Generation Honeywell Total Connect Video Commercial End-User Brochure PDF 713.36 KB 08/17/2017
Next Generation Honeywell Total Connect Video End-User Tri-fold Brochure PDF 585.16 KB 08/17/2017
Next Generation Honeywell Total Connect Video Residential End-User Brochure PDF 796.37 KB 08/17/2017
Total Connect Next Generation HD Video Camera Family Data Sheet PDF 201.43 KB 08/17/2017
Next Generation Video FAQs PDF 96.82 KB 08/17/2017
Ordering Information

Part No. Description
IPCAM-WIC1 720p HD Wi-Fi Indoor Video Camera

Product Search

Search by product name