Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

Lyric-Controller_pr.jpg

Lyric™ Controller
LCP500-L

Description

Easier to Sell
The feature-rich platform lets you easily add smart home technology to any size installation.

Easier to Install
End-user replaceable GSM or CDMA cellular options are available—reducing the need for truck rolls. The Lyric Controller supports Honeywell SiX two-way and 5800 Series wireless sensors, giving you the flexibility to meet any installation requirement.

Easier to Maintain
Programming and remote management can be done via AlarmNet 360 for easy maintenance and faster, more efficient installs.
On-board Wi-Fi® and Z-Wave® provide maximum flexibility—letting you reach more consumers and offer solutions that grow with their changing needs.

LyricLock
When enabled, SiX devices are locked into the Lyric panel and must be unpaired by the installing dealer to be used again—protecting the accounts and hardware you’ve enrolled.

The Honeywell Lyric Controller serves as the central hub for security and lifestyle management including: lights, locks, thermostats and more— all controlled wirelessly from a dynamic, 7-inch display or remotely on smart devices. Lyric is Wi-Fi® enabled, features easy installation and is designed for the way consumers really live—delivering a great connected home experience right out of the box.

New SiX Two-Way Wireless Sensors
Lyric Keypad
LYRIC-3G Digital Cellular Communicator (AT&T)
LYRIC-CDMA Communicator
5800 Wireless Products

Product Documentation


Title   Size Date
Alarmnet 360 Web and Mobile Features Chart PDF 42.07 KB 10/28/2016
Lyric Controller End-user Tri-fold PDF 492.95 KB 09/30/2016
Lyric Dealer Certification Brochure PDF 1284.76 KB 09/21/2016
Lyric Dealer Playbook PDF 3885.10 KB 02/21/2017
Lyric End-user Brochure PDF 14525.37 KB 09/21/2016
Lyric End-user Brochure - French PDF 1067.81 KB 02/27/2017
Lyric Z-Wave Compatibility Chart PDF 484.02 KB 09/21/2016
Training Video list PDF 58.84 KB 02/23/2017
Lyric Communicators Data Sheet PDF 129.27 KB 09/21/2016
Lyric Communicators Data Sheet - Canada French PDF 825.37 KB 10/31/2016
Lyric Controller Data Sheet PDF 243.22 KB 10/20/2016
Lyric Controller Data Sheet - French PDF 1303.55 KB 02/27/2017
Lyric Dealer Certification Brochure - French PDF 1163.74 KB 02/27/2017
Lyric Dealer Sell Sheet PDF 100.17 KB 09/21/2016
Lyric Dealer Sell Sheet - French PDF 54.18 KB 02/27/2017
Lyric Keypad Data Sheet PDF 93.11 KB 11/04/2016
Lyric Keypad Data Sheet - French PDF 697.64 KB 02/27/2017
SiX Two-Way Wireless Technology Data Sheet PDF 748.96 KB 09/21/2016
SiX Two-Way Wireless Technology Data Sheet - French PDF 670.15 KB 02/27/2017
Lyric Complemento de comando de voz PDF 428.44 KB 11/17/2015
Lyric Controller User Guide PDF 2521.29 KB 03/21/2016
Lyric Controller User Quick Guide (English Only) PDF 493.78 KB 02/09/2016
Lyric Controller User Quick Guide (Multi Language) PDF 925.34 KB 08/25/2016
Lyric Controller Voice Command Supplement PDF 216.35 KB 08/24/2016
Lyric Suplemento de comando de voz PDF 478.11 KB 11/17/2015
Lyric Supplement pour les commandes vocales PDF 197.83 KB 08/24/2016
Smart Scene Add Edit Delete PDF 90.66 KB 08/12/2015
Ordering Information

Part No. Description
LCP500-L Lyric Controller
LCP500-LC Lyric Controller (Canada)
LCP500-DK Lyric Controller Desk Stand
LCP500-24B Backup Battery for Lyric Controller (24-hour)
LCP500-4B Backup Battery for Lyric Controller (4-hour)
LKP500-EN Lyric Keypad English
LKP500-ENC Lyric Keypad English (Canada)
LKP500-DK Lyric Keypad Desk Stand
SiXCT SiX Two-Way Wireless
Door/Window Sensor
SiXPIR SiX Two-Way Wireless
Motion Detector
SiXSMOKE SiX Two-Way Wireless Smoke
Detector (US/Latin America)
SiXSMOKE-CN SiX Two-Way Wireless
Smoke Detector (Canada)
SiXGB SiX Two-Way Wireless
Glassbreak Detector
SiXFOB SiX Two-Way Wireless
Two-WayWireless Key
SiXSIREN SiX Two-Way Wireless Siren
LYRIC-CDMA Digital Cellular
Communicator (Verizon)
LYRIC-3G Digital Cellular
Communicator (AT&T)
Lyric-3GC Digital Cellular Communicator
Canada Only (Rogers)

Product Search

Search by product name

 

Resources

Photo Library

Videos
   - Homeowners
   - Dealers
Demo Apps
  
  
  

MyWebTech