Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5800MINI_pr.jpg

5800MINI
Wireless Door/Window Contact

Description

The 5800MINI provides all of the advantages of Honeywell’s field-proven, quick-install 5800 Series wireless devices, with the addition of signal transmission and low-battery LED indicators. It virtually disappears when installed and blends with any décor, making it ideal for applications where aesthetics are critical such as ornate doors, casements and double-hung windows. The 5800MINI provides a single zone of protection and installs easily on doors or windows with the included double-sided adhesive tape.

Features

  • Signal transmission and low battery LED indicators:
    - Blue LED – Ensures optimal magnet placement
    - Green LED – Sensor is transmitting
    - Red LED – Low battery warning
  • Compact and unobtrusive design— ideal when aesthetics count
  • Easy-to-open case requires no special tools
  • Case tamper protection
  • Ideal for double-hung windows

Product Documentation


Title   Size Date
5800 Series Sensors - Evolution of Wireless Brochure PDF 1256.77 KB 09/02/2016
5800 Wireless Replacement Battery Chart PDF 261.06 KB 09/02/2016
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
5800 Series Sensors - Evolution of Wireless Brochure - Portuguese PDF 1977.37 KB 09/19/2014
5800 Series Sensors - Evolution of Wireless Brochure - Spanish PDF 1005.53 KB 09/17/2014
5800 Wireless Transmitters Data Sheet PDF 399.31 KB 09/02/2016
5800 Wireless Transmitters Data Sheet - French PDF 149.27 KB 12/11/2012
5800 Wireless Transmitters Data Sheet - Portuguese PDF 2057.77 KB 09/19/2014
5800 Wireless Transmitters Data Sheet - Spanish PDF 66.28 KB 09/17/2014
5800MINI Data Sheet PDF 69.62 KB 10/04/2016
Ordering Information

Part No. Description
5800MINI Wireless Door/Window Contact supplied with Lithium battery

Product Search

Search by product name