
NetAXS™ gives users the flexibility to program and manage their system using
an integrated Web-browser or through traditional PC-based access control
software. The hybrid solution provides the best of both worlds by allowing
customers to choose the level of security and functionality their business
needs.
The embedded Web server lets users access and manage their information
securely from any Web browser! Because multiple users can log in simultaneously
using client-server architecture, NetAXS provides an inexpensive alternative to
traditional PC-based systems.
Embedded Ethernet and secure communications ensures that NetAXS can work on
new or existing IT infrastructures. The 10/100 Ethernet port ensures fast,
reliable communications, and all data is communicated over a Secure Socket Layer
(SSL) encryption. NetAXS also withstands open-port and denial of service
attacks, making it robust and secure in the IT world.
Built with the same robustness as the N-1000, NetAXS incorporates N-1000
capabilities with new functionality that customers need. Whether adding to an
existing legacy system or replacing an old panel, NetAXS is designed to be
backward compatible with most installations with little programming or wiring
changes. Features
- Four reader controller, expandable to 124 readers per Gateway controller
- 10,000 card memory
- 25,000 buffer capacity
- Eight SPDT, Form C relays rated at 12A@ 28 VDC, add up to 64 additional
relays per panel
- 14 supervised input points, add up to 64 additional inputs per panel
- Built-In Linux Web server
- Hybrid panel function
- PC-based (WIN-PAK) - Web browser based
(Internet Explorer/Netscape/Mozilla Firefox) - PC-based and Web based
- Full control through PC
- Monitor and view events through Web
- Manually control doors, inputs and outputs
- Multiple communication options— RS232, RS485, Ethernet
- Built-In PCI interface (does not require 485PCI2 module)
- Drop-in compatibility with Legacy N-1000* control panels
- 12VDC Battery Backup (Small)
- UL294 listing/CE Certification
* Consult www.honeywellaccess.com for exact specifications. Not compatible
with 20mA C-100-A1 interface, AEP-3 relay expanders, 10-wire matrix keypads and
Inputs 15 and 16. |