MELVILLE, N.Y., Sept. 14, 2009 – Honeywell’s (NYSE:HON) newest enhancements
to its line of 6271C Graphic TouchCenter Keypads include trilingual capabilities
and a wider choice of colors to complement any interior décor.
Available in silver, black or white, the 6271C is ideal for numerous
residential and commercial environments, including kitchens with stainless steel
appliances, living rooms with flat-screen TVs and entertainment centers,
garages, lobbies, warehouses, offices, industrial settings and more. Three
language options—English, French Canadian or Spanish —also aid in creating a
more user-friendly touchscreen that that appeals to a wider range of customers.
The additions add to the keypad’s simple-to-use design, which guide end-users
via menu-driven prompts and icons for intuitive, easy security system control.
“The ability to easily blend into existing home or business surroundings
provides a stronger sell for dealers, and incorporating more languages increases
the customer base,” said Rob Marabella, senior product marketing manager for
Honeywell. “Combining these new features with the sharp graphics and intuitive
display makes the 6271C an eye-catching device that simplifies security for the
end user.”
Compatible with many of Honeywell’s popular control panels, the 6271C keypad
offers intuitive operating functions, including lighting and garage door control
and voice annunciation of system status and zone information for an added level
of protection. The device also offers home-screen customization, allowing
dealers to showcase their logos on the large, color touchscreen display.
Additionally, end users can upload personal photos to the display.
For more information, please call 1-800-467-5875.