Airport Product Choice


The top selling points of various Honeywell products that will most appeal to Airport customers:
Please remember that these are what we see as the top benefits to Airport customers in general and do not include all benefits or what may be most important to your customer. You should feel free to change what you mention to your customer based on his needs. If you need other products to round out your selection, please click on the product search on the right.

DVR/NVR
DVM (Digital Video Manager)
Cameras
KD6 Dome
HCCM474M

 

Data Management Solutions
IDM
Integrated Security
Pro-Watch
Visitor Management
LobbyWorks
Perimeter Control
Vindicator
Intrusion
VISTA-128BP
VISTA-250BP
Combo Fire/Burg Systems
VISTA-32FB
VISTA-128FBP
VISTA-250FBP
User Interface
6160
6160CR
6270
     
       
  DVM (Digital Video Manager)
Intelligent Recording – Allows for scheduled, event, operator initiated and motion detection triggered recording
Distributed IP based System – Built on distributed, IP network standards, allowing interoperability with other IT resources.
Advanced Video Processing Software – Enables intelligent motion detection, object tracking and object classification.
COTS – Uses off the shelf Intel and Windows based PC systems for scalability
Scalable – Enables 4 to thousands of cameras
 

Top ^

  KD6 Dome - PTZ Camera Standard Recommendation
  Advantages over a boxed camera
Flexible – Wide variety of mounting options, styles, colors, etc.
Rugged – Various different housings provide for the ability to mount and operate indoors or outdoors and in harsh conditions. Options include extreme low temperature performance, and in installations that may require it to stand up to high levels of abuse.
Reliable – Precision motors and commercial grade components provide for trouble free operation over the long term.
Integration – Seamless integration with full line of Honeywell DVRs and matrix switches
 

Top ^

  HCCM474M - Honeywell Color Camera - M Series
Compact size (1.6”X1.6”X2.8”)
High resolution
Good for low light applications
 

Top ^

  Features
Remote access to view and manipulate data and video via LAN/WAN, DSL or PSTN
Transaction data from cash registers, ATMs, cash counters, online systems and more
Enterprise solution built around Microsoft's latest .NET technology, allowing transaction monitoring for large-scale applications with hundreds of point-of-sale (POS) devices across multiple locations or small-scales, single applications
Easy-to-use interface for setup and management
Single enterprise application
Real-time transaction reporting
Reports can be produced in comma delimited text, HTML, or MS Excel formats
Reports can be exported in HTML format for viewing from any website, allowing corporate-wide, password-protected internet access to transaction data from anywhere in the world
Integration of single and multiple points-of-sale
Easy filtering of transaction data by search criteria
Text data displayed in a window, alongside the video, or overlaid onto the video
Six power searches for quick report customization: description, action code, clerk, register, modifier, and price
Full integration with Honeywell-compatible DVRs
Backward compatible with all Honeywell video transaction verification hardware
 
    Integrated Data Manager (IDM)
    Honeywell’s Integrated Data Manager (IDM) is a next-generation transaction monitoring solution that empowers retailers pinpoint suspicious activity by accessing transaction data with its corresponding video, helping them reduce their losses and improve their profit margins.
     
1. Complete Integration – Transaction data and video are integrated and correlated for exception processing and later recovery at the single click of a mouse.
2. Manageable – Single enterprise application for database, servers and clients provides remote access to multiple sites & DVRs
3. Scalable – No restriction on the no. of sites, terminals, or DVRs that can be added allows your POS / Video Integration system to expand as your business grows
4. Customizable – Users can set up customized reports and exceptions, user-defined searches and bookmarks and mine transaction data for business intelligence

 

5. User Friendly – Easy-to-use interface for setup and management allows transaction data to be easily filtered

 

6. Cost Effective – Data collection from POS server eliminates the need for text inserters and POS interfaces and automatically catches exceptions, reducing losses associated with employee mistakes and theft.
     

  Top ^

    Pro-Watch
1. Complete Security Management Solution – Access control, alarm monitoring, video badging, digital video, CCTV, and visitor management.
2. Comprehensive Reporting – Generate preconfigured as well as reports including time and attendance and alarms.
3. Email Alarms and Events – All alarms or events can be emailed to a supervisor, manager or owner. Alarm and event reports can be scheduled to email hourly, daily, weekly or monthly.
4. Database Partitioning – All information can be partitioned to restrict viewing and/or modification by company, region or any other logical grouping.
5. Unlimited Scalability – Additional doors and workstations may be added without limitation
6. Video Integration – Pro-Watch includes full integration to Honeywell’s Rapid Eye and Fusion DVRs as well as the Digital Video Manager NVR
7. Controller Support – Simple migration via support of a wide variety of legacy controllers from several manufacturers
       
  LobbyWorks
Plan and prepare for visitors (with visitor pre-registration)
Avoid unwanted visitors
Ensure visitors are identified with a proper ID
Improve guard productivity at your entrances
Facilitate quick determination
 

Top ^

  Vindicator Command and Control Station
Vindicator Security Communications Network

Single, reliable infrastructure for integrated security for high-security/government application
Certified and approved to protect any government facility
Scalable: from 1-building systems to multi-site applications
Mean-time-between-failure rate of 11-years (no one else in the industry can say that)
Open integration (customers can leverage existing investments)
Flexible infrastructure requirement (copper, fiber, RF, telco, LAN/WAN…)
 

Top ^

The industry’s largest and most convenient distribution network
Dedicated and knowledgeable customer & tech. supports
 
  Top Reasons Dealers Benefit From Choosing Honeywell’s Commercial Intrusion Products
Efficient & Lower Cost Installation Solution
Honeywell’s wide variety of installation options include conventional hardwired, wireless and proprietary V-Plex polling loop technologies. You’ll be more competitive in meeting bidding requirements thanks to increased efficiency and reduced labor costs.
Dependable Leader in Commercial Wireless Fire Security
Honeywell’s agency approved, robust commercial wireless products are the most flexible, convenient and cost-effective in the industry. They provide unmatched coverage, increased battery life and let you easily install intrusion and fire devices in areas where wiring has previously been impossible.
Industry’s Widest Selection of Commercial Keypads
Honeywell offers the widest variety of feature-rich, user-friendly keypads in the industry— making them that much easier for you to sell. Our comprehensive line includes talking keypads, agency-listed commercial fire keypads or revolutionary touch-screen interfaces designed to reduce false alarms and training time.
Effective, Multi-Tasking Client Software
An excellent system management tool, Honeywell’s Vista Navigator software provides you with the quickest, easiest method for planning, designing and communicating with Honeywell control panels.
Complete Sensor Product Offerings
Honeywell’s security sensor line is at the forefront of the industry, with products unsurpassed for quality, design and performance. Our field-proven, installation-friendly products—including glassbreak detectors, high-security magnetic contacts, RTEs, DUAL TECs and wireless environmental sensors—truly extend the boundaries of sensor design while providing you with an excellent upsell opportunity.
Superior Alarm Communications Services
Honeywell provides the industry’s most complete line of products and services for supervised alarm signal transport applications, including radio and PC- based Internet and Intranet private networks.
 
Ready for an efficient integrated solution (access control and video)
Additional options of innovative and convenient technical methods for zone expansion such as V-Plex and wireless on a single panel
Panel linking to allow a network of multiple control panels (with panel linking modes, the status of a specific partition can be viewed on any keypad, global arming can be programmed with one keypad, etc…)
Effective solution for each commercial application
Seamless dynamic signaling is readily supported with AlarmNet products that is hsc’s own radio brand
 
  VISTA-128BP
This UL listed Commercial Burg, Control Panel controls up to eight partitions and supports up to 128 zones/points, and can be integrated seamlessly with access control and CCTV monitoring systems to provide a fully integrated security system.
 
  VISTA-250BP
This UL listed Commercial Burg, Control Panel controls up to eight partitions and supports up to 250 zones/points, and can be integrated seamlessly with access control and CCTV monitoring systems to provide a fully integrated security system.
 

Top ^

  VISTA-32BP
This UL listed Commercial Fire/Burg. Control Panel can control up to two separate partitions independently and supports up to 32 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V model.
 
  VISTA-128FBP
This UL listed Commercial Fire/Burg. Control Panel controls up to eight partitions and supports up to 128 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V and 24V models.
 
  VISTA-250FBP
This UL listed Commercial Fire/Burg. Control Panel controls up to eight partitions and supports up to 250 zones/points using hardwired, wireless and V-Plex addressable technologies, and is available in 12V and 24V models.
 

Top ^

Effective solution for specific user requirement
 
  6160
This Alphanumeric Keypad has four programmable function keys and speaker with audible beeps to indicate alarm situations, and is equipped with backlit LCD display and keys for convenient and easy visibility.
 
  6160CR
This UL listed Commercial Fire Keypad/Annunciator has four programmable function keys (ARMED, READY, TROUBLE, & SUPERVISORY) and a built-in sounder, and is equipped with backlit LCD display and keys for convenient and easy visibility.
 
  6270
This Graphic Touchscreen Keypad has the most advanced menu-guided, easy centralized control for the following functions: the security system monitoring, even log reporting, and built-in personal message center, and is equipped with self-diagnostics that will allow testing of LCD display, Audio, and LED indicators.
 

Top ^

Search