Featured Products

Performance & Simplicity above all

G2

  Data Sheet      G2 Series Brochure      Advert      Chart      Product Bulletin

The NEW G2 system by Honeywell is the ideal solution to protect small commercial sites.

The simplicity of installation, its great flexibility and unique system architecture, built on the trusted Galaxy platform allowing remote servicing, is a major benefit to both the end-user and installer.

Compatible with the existing Galaxy peripheral range, the G2 series utilises the familiar Galaxy user interface and programming structure. In addition, it now allows integrated door control and set/unset from a card reader and optional connectivity to an IP network.

The new G2 range consists of two panels; the compact “G2-20” version and the “G2-44+”, allowing up to 20 and 44 zones respectively. The standard 12 built-in zones offer a cost effective without the need for expansion modules.

Search