Featured Products

A new Dimension in security

Data Sheets:      Panel      TouchCenter      Access control

  End user brochure      Chart      Postcard

The new Galaxy Dimension series is the next generation of intruder alarms from the established Galaxy range. Based on the market leading Galaxy 3 series, it provides high quality, reliable security solutions for commercial and industrial applications.

New innovative user interface
The Galaxy colour TouchCenter facilitates easy user operation. An intuitive menu gives clear options, and event logs are displayed as a scroll list for easier comprehension. Installers can customise the screen background with their own and the end-user's images and logos. Enhanced controls allow simple centralised operation of electrical appliances such as lights, heating, or window blinds either manually using the touch-screen or automatically via timer control.

Integrated system (Intrusion + Access control)
Galaxy
's latest version - Dimension - also now includes enhanced access control features. With one integrated system, operation is simpler for the end user and is easier for the installer to program, commission and maintain. Best for both, one system means one point of contact for technical support.

Audio verification (‘Listen-in’ Facility)
With the new Galaxy Dimension, the Alarm Receiving Centre (ARC) can listen in using independent audio channels to identify the specific location where the alarm has been triggered and verify source and cause. This reduces false alarms and increases system reliability.

Programming software compatibility
The new Remote Servicing Suite uses a common database to communicate with all Galaxy panels from one program. A networked version of the Remote servicing suite is also available to allow access to up to date records for all users. It guarantees secure management of information in one central location.

Backwards compatibility
To allow upgrades of the existing install base, the Galaxy Dimension PCB is fully interchangeable with G3 so the new series of control panel is compatible with all previous Galaxy installations. Programmable zone configuration also allows easy replacement of competitor’s panels in many cases.

Search