Featured Products

Grade 3 Panel

The Galaxy 3 Series of alarm panels are ideal for commercial & industrial applications. The range comprises of three control panels, the Galaxy 3-48, the Galaxy 3-144 and the Galaxy 3-520, which allow expansion up to 48, 144 and 520 zones respectively. The new panels are fully compatible with Galaxy 8, 18, 60, 128, 500, 504 and 512 alarm systems, allowing an easy upgrade from existing Galaxy installations to the new 3 Series. In addition, the 3 Series panels also have the easy-to-use Galaxy programming interface. Features in the 3 Series panel range include 16 onboard programmable zones with 8 onboard programmable outputs as well as improved communications performance via an on-board RS232 port and an optional integrated PSTN dialler/modem. All panels have an integrated, intelligent power supply that provides diagnostic information suitable for the requirements of PD6662/EN50131-1 Security Grade 3 installations.

Search