WIN-PAK™ PRO Central Station

 Ordering Information  Product Literature

Sustaining growth and staying ahead of the competition are the greatest challenges facing security dealers today. Honeywell has listened to these concerns, and in response has designed a fresh approach to meeting the security, video and access control needs of our dealers. Honeywell’s new WIN-PAK™ PRO Central Station access control product provides a cost effective and easy-to-manage security solution for businesses, while providing security dealers with multiple recurring revenue streams.

WIN-PAK PRO Central Station is a departure from traditional access control systems. WIN-PAK PRO Central Station removes the hassle of installing software, managing operating systems, computer compatibility problems and dealing with virus protection. The total cost of ownership is reduced to a manageable service fee, which results in a higher closing rate and more recurring revenue.

While meeting the needs of customers, WIN-PAK PRO Central Station also provides an opportunity for dealers to increase their monthly recurring revenue. WIN-PAK PRO Central Station includes options like remote digital video monitoring and access control management functions.

Customized reports by account can be created and scheduled to run hourly, daily or weekly. Alarms, events and reports can be sent to email, cell phone or any enabled device. Remote photo-ID badging tools provide a continuous revenue stream through card production and an Internet portal option for customers allows access via any web browser.

Advanced operator actions like alarm routing, keyboard shortcuts, floor plan graphic displays and remote digital video monitoring provide powerful support. For customers that would like to have local control over their system, WIN-PAK PRO Central Station offers a web enabled interface to their account. Customers can access their information live using any standard web browser interface. Capabilities include running predefined reports, adding and deleting users, managing time schedules and more.

Flexible database architecture uses the Microsoft® Data Engine (MSDE 2000) or optional SQL Server 2000 available. Supported operating systems are Microsoft Windows® 2003 Server, Windows XP Professional SP2, Windows 2000 Professional or Windows 2000 Server.

Features

  • Access Control Alarm and Event Monitoring
    - Monitor alarms and events real-time
    - Special response messages per account/per alarm or event
    - 99 priority levels of alarms/events
    - Control and response, including acknowledge, clear, annotate, live video and recorded video
    - Manual override, lock and unlock doors, shunt/bypass zones and input points
    - Live floor plan views
  • Remote Digital Video Monitoring using Honeywell Rapid Eye, Rapid Eye LT and Fusion DVR’s
    - Record and playback events
    - Multiple camera control, including pan, tilt & zoom
    - Alarm video pop-up
    - Prevent unauthorized access with Video Verification
    - View video from up to 16 accounts at a time
  • Central Station Operator Controls
    - Monitor alarms & events real-time
    - Remote digital video monitoring
    - Operator event claiming
    - Account specific access
    - Fast keyboard shortcuts
    - Alarm or event routing by operator
  • Customized Reporting
    - Create customized reporting options by account
    - Email report options
    - Send detailed reports to BlackBerry®, cell phone, fax, email
    - Specialized reports like card frequency and attendance
  • User Web Interface
    - Access from any web browser
    - Run or schedule predefined reports
    - Add/remove users
    - Upload employee photos
    - Manage time schedules and access levels
  • Photo-ID Badging Management
    - Recurring revenue opportunity
    - Lost card replacement
    - Increased customer value
    - Upload images via web interface


Ordering Information   Back to Top

Part No.  Description 

WIN-PAK PRO Central Station Software
WCS1 50 Accounts, 5 Concurrent Users
WCS2 100 Accounts, 5 Concurrent Users
WCS3 250 Accounts, 5 Concurrent Users
WCS4 500 Accounts, 5 Concurrent Users
WCS5 1,000 Accounts, 5 Concurrent Users
WCS6 2,500 Accounts, 5 Concurrent Users
WCS7 Unrestricted Accounts, 5 Concurrent Users
WCSW Web Interface for WIN-PAK PRO Central Station, Unrestricted Accounts and Users
   
Software Support Agreements
SSAWCS Support Agreement for Software Only
SSAWCSC Support Agreement for Software and Web Interface Option
   
File Servers†
WCSFSM Basic File Server – 50 Account System

Single Xeon 2.8GHz, 36GB SCSI, 512MB RAM, Ethernet Interface, (4) Port Expansion, (4) Dial-Up Modems, MSDE 2000 Database Engine

WCSFSMW Standard File Server – 100 Account System

Dual Xeon 3GHz (3) 36GB SCSI (RAID 5), 2GB RAM, Redundant Power Supply, Ethernet Interface, (4) Port Expansion, (4) Dial-Up Modems, SQL2000 Database Engine

WCSFSB Premium File Server – 500 Account System

Dual Xeon 3.6 GHz (5) 36GB SCSI (RAID 5), 2GB RAM, Redundant Power Supply, Ethernet Interface, (8) Port Expansion, (8) Dial-Up Modems, SQL2000 Database Engine

† Consult www.honeywellaccess.com for current computer hardware specifications.
   
Remote Site Starter Kits - Dial-Up
  Kits include Control Panel, (2) OP30HONE Proximity Readers, Transformer, Backup Battery (BAT-3), (2) Suppressor Kits (S-4), Modem (M-56K) and RS-485 Converter.
RNSKR NS2+ Remote Site Dial-Up Starter Kit
RPSKR PRO2200 Remote Site Dial-up Starter Kit
RPWSKR N-1000-III Remote Site Dial-up Starter Kit
 
Remote Site Starter Kits - Ethernet
  Kits include Control Panel, (2) OmniProx Proximity Readers (OP30HONE), Transformer, Backup Battery (BAT-3), (2) Suppressor Kits (S-4) and Ethernet Interface
RNESKR NS2+ Remote Site Ethernet Starter Kit
RNESKRC NS2+ Remote Site Ethernet with Multidrop RS485 Starter Kit
RPESKR PRO2200 Remote Site Ethernet Starter Kit
RPWESKR N-1000-III Remote Site Ethernet Starter Kit
   
Expansion Kits
RNEKR NS2+ Expansion Kit
RPWEKR N-1000-III Expansion Kit


Product Literature   Back to Top

Download   
Product Search