PRO-2200 Series Access Modules

 Ordering Information  Product Literature

PRO-2200 Module

The PRO-2200 Series family of access modules is controlled by and connected to the intelligent control module through a supervised RS-485 bus at 38,400 bps. Hardware interface configuration options are stored in the intelligent control module and may be directly controlled via operator intervention, time schedules or event-based procedures.

The access modules have been designed to allow for a modular customisable solution. The PRO22R1 provides I/O support for one card access reader, while the PRO22R2 supports two card access readers. Both interface with the intelligent control module (PRO22IC). In the event that communication to the intelligent control module is lost, the card access readers can be individually configured to allow entrance based on security needs. This customization allows for a door to be configured as locked, unlocked, or access only via valid facility code.

The PRO22OUT interfaces with the intelligent control module (PRO22IC) providing two dedicated power fail and panel tamper when tile mounted. Up to 12 or 16, form C, 12 VDC, 2 amp, relay output controls depending if the board is rack or tile-mounted. Relays may be used for elevator control, status annunciation and for general facility control, such as door monitoring.

The PRO22IN interfaces with the intelligent control module (PRO22IC) providing 16 supervised alarm inputs and two dedicated power fail and panel tamper when tile mounted. An analog to digital converter samples the input values and the digitized result is filtered and processed. Filter parameters are configurable for each input point, resulting in the ability to specify a custom End- Of-Line (EOL) resistance value, sensitivity range and timing parameter.

The PRO-2200 Series of access modules is designed to accommodate various mounting options. Units can be mounted in a rack configuration (PRO22ENC1, PRO22ENC2 and PRO22ENC5) when space is limited, or in a tile-mount configuration (PRO22ENC3).

  • The PRO22ENC1 is a wall-mounted enclosure rack unit
  • The PRO22ENC2 is a 19 inch rack-mounted enclosure rack unit
  • The PRO22ENC5 is a rack unit which fits within a customers enclosure.
Features
  • Modular design fits a wide variety of applications
  • Up to nine modules, power-supply and battery can be accommodated by the PRO22ENC1, PRO22ENC2 and PRO22ENC5 enclosures • User programmable relay outputs allow for specific control needs
  • User programmable alarm inputs offer flexible system configuration and control
  • RS-485 communication to all modules
  • Dedicated cabinet tamper and power monitor inputs
  • Analog to digital converter technology provides digital filtering and input conditioning
  • Supports the choice of normally open, normally closed, supervised, and non-supervised circuits
  • Supports a wide range of reader technologies including Wiegand, Magnetic Stripe, Proximity, and Keypad
  • System off-line modes customizable per reader include facility code access, locked (no access), and unlocked (full access)
  • Supports multiple reader and card formats for maximum flexibility and security options
  • Operating modes include locked, unlocked, facilit code, card only, card and PIN, card or PIN and PIN only
  • Any combination of 8 I/O or reader modules may be connected to the PRO22IC RS-485 ports
  • Alarm circuit type – normally open, normally closed, non-supervised, supervised (with correct EOL). Meets requirements for UL294 and CUL
  • Any combination of 8 I/0 or readers modules may be connected to the PRO221C RS-485 ports. 4,000 feet /1,250 meters total bus length per port


Ordering Information   Back to Top

Part No.  Description 

PW-2200 Controllers
PRO22IC PRO-2200 Intelligent Controller
PRO22R1  PRO-2200 Single Reader Module
PRO22R2 PRO-2200 Dual Reader Module
PRO22OUT PRO-2200 Sixteen Relay Output Module
PRO22IN PRO-2200 Sixteen Alarm Input Module
PRO22EN PRO-2200 Network Interface Module

PRO-Series Enclosures
PRO22ENC1 (Wall-mount) Capacity: Nine modules. Power supply and battery not included
PRO22ENC2 (19" Rack-mount) Capacity: Nine modules. Power supply and battery not included
PRO22ENC3 (Tile-mount) Capacity: Two modules. Power supply and battery included
PRO22ENC4 (Tile-mount) Capacity: One module (PRO22R1 only). Power supply and battery included
PRO22ENC5 (Cage only for custom enclosures) Capacity: Nine modules. Power supply and battery not included

Optional Accessories
PRO22DCC Daisy Chain cable required for PRO22ENC1, PRO22ENC2 and PRO22ENC5
PRO22E1PS 4-Amp rack-mounted power supply with battery backup required for PRO22ENC1, PRO22ENC2 and PRO22ENC5

Hardwired Kits
PRO22E1IC Includes: PRO22ENC1, PRO22IC, PRO22E1PS, PRO22BAT1 and PRO22DCC
PRO22E2IC Includes: PRO22ENC2, PRO22IC, PRO22E1PS, PRO22BAT1 and PRO22DCC

Network Kits
PRO22E1EN Includes: PRO22ENC1, PRO22IC, PRO22EN, PRO22E1PS, PRO22BAT1 and PRO22DCC
PRO22E2EN Includes: PRO22ENC2, PRO22IC, PRO22EN, PRO22E1PS, PRO22BAT1 and PRO22DCC


Product Literature   Back to Top

Download   
Product Search