PRO-2200 Series Controller

 Ordering Information  Product Literature

PRO-2200 Controller

The PRO-2200 Intelligent Control Module (PRO22IC) is an advanced access control panel capable of providing solutions for large applications.

The PRO22IC provides power and flexibility with its 32-bit CPU architecture, optional TCP/IP protocol support, flash memory for firmware and large local card holder database. The PRO22IC is designed to operate off-line, making access control decisions independently from a PC or other controlling device. It can also be connected to a host computer for system configuration, alarm monitoring and direct control. Connectivity to the host computer is accomplished via direct serial communication (RS-232 or RS-485) dialup modem or TCP/IP network connection.

The PRO22IC supports any combination of up to 8 I/O or reader boards to monitor alarm input points, relay output points and access control reader interface points. By offering a modular design, the system can be tailored to meet a wide range of applications, while optimizing cost and mounting space.

The standard PRO22IC accommodates a card database of 20,000 cards, and a standard transaction buffer of 5,000 transactions. The memory expansion module (PRO22M4) allows for a card database of 50,000 cards and a transaction buffer capable of storing 35,000 transactions.

The PRO22IC is designed with various mounting options available. Units can be mounted in a rack configuration (PRO22ENC1, PRO22ENC2 and PRO22ENC5) when space is limited, or in a tile-mount configuration (PRO22ENC3).

Features
  • Up to 12 intervals per time zone where each interval is a start time, stop time and day map. The day map indicates the day of the week or holiday
  • 255 possible holidays are defined by a starting date and duration
  • Automatic calculation of leap-year and daylight savings
  • 9-digit (32-bit) user ID standard / 15- digit maximum
  • Option to include or exclude fields during database configuration to maximize memory usage
  • Activation and deactivation dates by card
  • Up to 32 access levels per card or individual time zones per readers
  • Personal Identification Number (PIN) with up to 8 digits
  • Operating modes include locked, unlocked, facility code, card only, card and PIN, card or PIN and PIN only
  • Strike modes include fail-safe and fail-secure
  • Up to eight card formats per reader
  • Entire card bit-stream reported with invalid facility code or invalid card format
  • Anti-passback support – free pass and exempt flags, last area accessed, last reader accessed and time / date of last access
  • Configurable as standard, entry delay latching, entry delay non-latching and exit delay
  • Configurable as standard (energize to activate) or fail-safe (de-energize to activate)
  • Pulse control: single pulse (up to 24 hours) or repeating pulses (on/off in 0.1 second increments, up to 255 times)
  • Any combination of 8 I/O or reader modules may be connected to the PRO22IC RS-485 ports. 4,000 feet /1,250 meters total bus length per port


Ordering Information   Back to Top

Part No.  Description 

PW-2200 Controllers
PRO22IC PRO-2200 Intelligent Controller
PRO22R1  PRO-2200 Single Reader Module
PRO22R2 PRO-2200 Dual Reader Module
PRO22OUT PRO-2200 Sixteen Relay Output Module
PRO22IN PRO-2200 Sixteen Alarm Input Module
PRO22EN PRO-2200 Network Interface Module

PRO-Series Enclosures
PRO22ENC1 (Wall-mount) Capacity: Nine modules. Power supply and battery not included
PRO22ENC2 (19" Rack-mount) Capacity: Nine modules. Power supply and battery not included
PRO22ENC3 (Tile-mount) Capacity: Two modules. Power supply and battery included
PRO22ENC4 (Tile-mount) Capacity: One module (PRO22R1 only). Power supply and battery included
PRO22ENC5 (Cage only for custom enclosures) Capacity: Nine modules. Power supply and battery not included

Communications
PRO22EN Ethernet daughter board for TCP/IP communication
PRO22CVT1 RS-232 to RS-485 single port converter
PRO22DCC PRO-2200 power / communication daisy chain harness for PRO22ENC1, PRO22ENC2 and PRO22ENC5

Hardwired Kits
PRO22E1IC Includes: PRO22ENC1, PRO22IC, PRO22E1PS, PRO22BAT1 and PRO22DCC
PRO22E2IC Includes: PRO22ENC2, PRO22IC, PRO22E1PS, PRO22BAT1 and PRO22DCC

Network Kits
PRO22E1EN Includes: PRO22ENC1, PRO22IC, PRO22EN, PRO22E1PS, PRO22BAT1 and PRO22DCC
PRO22E2EN Includes: PRO22ENC2, PRO22IC, PRO22EN, PRO22E1PS, PRO22BAT1 and PRO22DCC


Product Literature   Back to Top

Download   
Product Search