N-1000 Series Controllers

 Ordering Information  Product Literature

Versatility, reliability and expandability are the three main features that make the N-1000 one of the most popular access control panels ever.

Expandability is the most important feature of any access  control system. The N-1000 can operate as a standalone two or four door controller, and up to 31 N-1000's may be connected on an RS485 drop-line as needs increase.

Using WIN-PAKTM access control software, a total system is achieved by having each drop-line connected to a

communication port, modem or ethernet terminal server. The N-1000 is designed to operate off-line, making access control decisions independently from a PC or other controlling device. It can also be connected to a host computer for system configuration, alarm monitoring and direct control. Connectivity to the host computer is accomplished via direct serial communication (RS232 or RS485), dial-up modem or TCP/IP network connection.

Another key feature of the N-1000 is its completely distributed database. All information regarding cards, time zones, relay control and alarm points is loaded into the N-1000’s memory, enabling the unit to operate completely independently of any other equipment.

The N-1000-IV-X allows for a card database of 25,000 cards and a transaction buffer capable of storing 6,600 transactions.

Features

  • Four reader control panel (N-1000- IV)
  • Supports all major reader technologies and 16-digit ABA card formats
  • Distributed database for independent operation
  • Operates in remote site configurations with dial-up (requires M-56K and N-485-HUB-2) or leased lines
  • N-1000-IV-X: 25,000 card memory N-1000-IV: 5,000 card memory
  • N-1000-IV-X: 6,600 buffers N-1000- IV: 10,200 buffers
  • RS485 and 20 mA legacy communications are jumper selectable
  • Compatible with the N-1000-III
  • 16 supervised alarm inputs. Separate inputs for tamper switch and primary power fail monitoring
  • DPDT Form C relays; four on N- 1000-IV, eight on N-1000-IV-X
  • 63 time zones to control card access, relays and alarm points
  • Relays are “time-programmable” for automatic control
  • 12 VDC battery backup
  • 12 VDC, 500 mA output for reader/IR devices
  • Eight programmable card formats supported
  • Preassembled, hinged, locking enclosure with battery and toggle switch
  • UL294 listing/CE certification


Ordering Information   Back to Top

Part No.  Description 

N-1000 Series Controllers
N-1000-III Two reader controller module, four DPDT relays, 16 supervised inputs
N-1000-III-X Two reader controller module, eight DPDT relay outputs and additional card capacity
N-1000-IV Four reader controller module, four DPDT relays, 16 supervised inputs
N-1000-IV-X Four reader controller module, eight DPDT relay outputs and additional card capacity

Hardwired communication devices for N-1000 series controllers
N-485-PCI-2-220 RS232 to RS485 single port converter with Power Supply

Network communication devices for N-1000 series controllers
N485PCI2L-220 RS485 interface for LANSERIALTUK with Power Supply
LANSERIALTUK TCP/IP to RS232 converter

Dial-up communication devices for N-1000 series controllers
N-485-HUB-2-220 RS232/25 pin modem converter to RS485 with Power Supply
M-56K Dial-up modem

Miscellaneous
PSX-220 Power transformer for N-1000
S-4 Suppressor kit for each active relay
BAT-3 12V, 4A replacement battery


Product Literature   Back to Top

Download   
Product Search