|
|
PW 2000 Series |
 |
 |
|
|
 |
 |
 |

The PW-2000 controller is the most reliable panel in the industry with
thousands of installations worldwide. It supports up to four readers and eight
relay outputs (DPDT), expandable to twenty outputs. The PW-2000 also monitors
sixteen supervised or unsupervised alarm points.
The standard memory on the PW-2000 controller holds 5,000 card numbers and
buffers up to 10,200 transactions. Should your application require greater
capacities, the PW-2000-IV-X can expand to eight (DPDT) relay outputs
(expandable to 24 outputs), 25,000 cards and 6,600 buffers. To add more readers
or alarm points, simply connect additional controllers.
The PW-2000 Series controllers operate as total stand alone units with a
fully distributed database. A PW-2000 panel can control access to multiple doors
with no dependency on a central computer system. All valid card numbers, time
zones, relay pulse times, and alarm point shunt times are loaded into the
controller’s memory. By utilizing distributed technology, no more than four card
readers or keypads are controlled by a given controller thereby providing
maximum reliability. Features
-
Distributed database provides greater performance with
no dependency on a central computer system
-
Relays are time-programmable for automatic control
-
Supports all major reader technologies and 12-digit ABA card
formats
-
Operates in remote site configurations with dial-up (requires
M-9600 and PW-485-HUB-B) or leased lines
-
Provides up to 25,000 card memory
-
16 supervised alarm inputs. Separate inputs for tamper switch
and primary power fail monitoring
-
DPDT Form C relays; 4 on PW-2000-III/IV, 8 on
PW-2000-III/IV-X
-
63 time zones to control card access, relays and alarm
points
-
12 VDC battery backup
-
12 VDC, 500 mA output for reader/IR devices
-
Multiple programmable card formats supported
-
Preassembled, hinged, locking enclosure with battery and
toggle switch
-
UL294 listing/CE certification |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
|
| PW-2000 Series Controllers |
| PW-2000-III |
Two reader controller module, 4
DPDT relays, 16 supervised inputs |
| PW-2000-III-X |
Two reader controller module with
8 DPDT relay outputs and additional card capacity |
| PW-2000-IV |
Four reader controller module, 4
DPDT relays, 16 supervised inputs |
| PW-2000-IV-X |
Four reader controller module with
8 additional relay outputs and additional card capacity |
|
| Hardwired communication devices
for PW-2000 series controllers |
| N-485-PCI-B |
RS-232 to RS-485 single port
converter |
| C-100-A2 |
RS-232 to 20mA single port
converter |
|
|
Network communication devices for PW-2000 series controllers |
| LANSRL100 |
RS-232 to LAN converter, 10/100 mbps |
|
| Dial-up communication devices
for PW-2000 series controllers |
| N485PCI2L |
RS-232 to RS-485 LAN converter
that works in conjunction with the LANSR100L |
| N-485-HUB-2 |
RS-232 / 25 pin modem converter to
RS-485 |
| M-9600-2 |
Dial-up modem |
|
| Miscellaneous |
| X-4 |
Power transformer for PW-2000
control panels |
|
|
|
|
|
 |
|
|