
Indala®’s high-quality line of 125 kHz FlexPass® Readers combines
intelligent programming technology with a range of stylish cover designs. The
FlexPass portfolio includes PVC printable cards, clam shell cards, keyfobs,
stickers, and readers.
The FlexISO® proximity card is truly a "credit card" thin access
credential, and is ISO 7813 compliant with a nominal thickness of 0.03 inches
(0.76 mm). The FlexISO has the ability to contain multiple ID technologies in a
single credential. It is also available with a magnetic stripe for use with
other systems, such as cafeteria vending, copy machines and fuel dispensing.
Digital photos and graphics can be printed directly over the FlexISO™'s front
surface by using a dye-sublimation printer. Bar codes can be imaged onto the
card for systems tracking time-andattendance for job costing.
The FlexCard® proximity card is "credit card" size, features
beveled edges, and at a thickness of only 0.065 inches (1.8mm), is one of the
thinnest clam shell proximity cards available. Flexible and light enough to be
carried in a purse or wallet, the card can also accept photo-flap and
direct-print adhesive backed ID badge overlays.
The FlexKey™'s contemporary design enables it to be easily
attached to a key ring, badge clip, or badge lanyard. Built to withstand harsh
operating environments, FlexKey's rugged double-sealed construction also allows
for customization.
The new, innovative FlexTag™ can turn your plastic ID badge into a
proximity credential! Effortlessly upgrade from mag stripe orbarium ferrite
technology, or add prox to your smart card, by simply attaching the small,
circular FlexTag to your existing card. The FlexTag will also adhere to any
non-metallic device, such as a cell phone or PDA, to create an instant proximity
badge. Features
-
Availability of custom options including: custom artwork, UV
ink, surface or embedded hologram, and an added contact smart chip
modules
-
FlexSecur® technology provides an added level of access system
security through a verification process at the reader wherein the entire data
field is encoded on the card to inhibit undesired card
duplication
Indala, FlexPass, FlexISO, FlexCard, FlexKey, FlexTag and
FlexSecur are trademarks or registered trademarks of HID Global
Corporation.
|