NetAXS™

 Ordering Information  Product Literature

NetAxs

Honeywell's NetAXS controller is a feature-rich access control solution with an intuitive Web interface. Available in 2 and 4-door options, NetAXS gives you all the benefits of traditional access control such as helping secure doors, managing employee access and sites remotely, and generating reports easily to meet compliance requirements.

NetAXS has been developed with an installer-friendly design that easily adapts to existing IT infrastructure and methods. This means reduced installation and support cost. Plus, NetAXS seamlessly integrates to Honeywell's fully-featured WIN-PAK software to enable more robust and sophisticated NetAXS integrations. So as your system grows, NetAXS grows with you.

Quick and Easy Installation
Installation is easy because the built-in interfaces do not require additional stand-alone or add-on communication modules. There is no need for special crossover Ethernet cables.

Remote Control Via The Internet
With the intuitive browser based interface, your learning curve and training time is significantly decreased. And you don't have to install a dedicated PC - simply log on and you're ready to go, securely - from the office or remotely.

NetAXS System Highlights Include:

  • Dynamic screen functionality allows automatic updates of your web browser to show alarms and event information without having to hit the refresh button in your browser
  • Export reports for analysis or record keeping
  • Assign card holders different levels of access for added layer of security
  • Supports multiple users with different global languages simultaneously
  • Configure a site using 2 and/or 4-door controllers
  • Field-upgrade the 2-door controller when you need to add more doors to the site

NetAXS Features

Database

  • Cardholders: 10,000 standard
  • Transaction storage: 25,000 standard
  • Flash-based memory storage
  • No onboard batteries to replace
  • Easy feature expansion and firmware updates

Communication

  • On-board Ethernet, RS485 and RS232
  • Built-in interface does not require additional standalone or add-on communication modules
  • One RS485 for downstream I/O expansion, 4-door only
  • One RS485 for connecting 31 panels in a site loop
  • Connect to one device to manage your entire facility

System Overview

  • Embedded web server
  • Add on to your existing WIN-PAK system
  • Dedicated tamper alarm
  • Dedicated power fail alarm
  • Real time clock:
    - Geographic time zone support
    - Daylight saving time


Ordering Information   Back to Top

Part No.  Description 

NX4S2E NetAXS 2-door access controller in standard enclosure, built-in 230V transformer, two surge suppressors and
back-up battery
NX4S1E NetAXS 4 door access controller in standard enclosure, built-in 230V transformer, four surge suppressors and
back-up battery
NX4UPG2T4 NetAXS 2 door to NetAXS 4 door upgrade
  *Contact Honeywell Customer Service for upgrade procedure.


Product Literature   Back to Top

Download   
Product Search