|
|
NStar Access Solution |
 |
 |
|
|
 |
 |
 |

The Honeywell Access Systems’ NStar™ NS2 is a
totally new access control system designed to provide a cost effective solution
for entry level applications plus the ability to seamlessly expand and adapt to
future growth needs. The NStar system is composed of the new NS2 control panel
and NStar access control software. With the NStar NS2 you can start small and
easily expand and upgrade your access control system as your needs change.
The NStar NS2 controller is ideal for the
needs of a small system application. It offers simplicity to satisfy basic
application needs combined with state-of-the-art technology, processing power
and speed not usually found in an entry-level product. NStar’s totally new
architecture includes unprecedented scalability allowing for easy system
expansions or future technology updates via a unique Xport expansion port.
Whether you need to add doors or system functions, the NS2 gives you a clear
path to future growth.
NStar software is a comprehensive access control application
designed for use with the NS2 controller. NStar provides fast installation and
setup with Quick Start Configuration Wizards and simple operation via
user-defined control and viewing of system status and an event viewer for
real-time observation of system activities. If you want to go beyond the basics,
an option package that includes video badging, real-time alarm pop ups, digital
video integration and networking is available to meet future needs.
No matter how small you start or how large you grow, NStar offers
seamless integration of existing systems and future technology to provide you
with a superbly compatible access control solution. Features
-
Complete two-door access control system
-
Easy-to-order starter and expansion kits
-
Competitively priced
-
Quick Start Wizards
-
Two access points, expandable to 128 (max. via
TCP/IP)
-
Real-time clock
-
2,000 users, expandable to 10,000
-
10,000 events, expandable to 100,000
-
Eight supervised input points
-
Four relays, SPDT 12A @ 28VDC
-
32-bit processor
-
Communications: RS-232 standard or RS-485
optional
-
Optional TCP/IP interface
-
XPort expansion port
-
Removable terminal blocks
-
NStar access control software
-
Windows® 2000 Professional and XP Professional
compatible
-
Microsoft Data Engine (MSDE)
-
UL294 Listed |
|
|
|
|
 |
|
|