
WIN-PAK®SE/PE with Galaxy integration is the latest version of
Honeywell’s most comprehensive access control software. By combining the power
of access control, digital video and intrusion into one powerful system, WIN-PAK
SE or WIN-PAK PE with Galaxy integration improves scalability, capability and
control.
WIN-PAK SE/PE with Galaxy integration provides a single user
interface that integrates access control with video and intrusion to create a
more robust platform with increased functionality. Functions that have
traditionally been tied together through physical relays and input devices are
now controlled logically. Full-scale system management of single or multiple
locations is possible - you can move, control or share resources across multiple
locations simply by logging on to a system.
WIN-PAK is easy to install and program using Quick Start Wizards
which also offer advanced reporting capabilities that customers are demanding.
Users can create customized reports or choose from a variety of predefined
reports. E-mail capability has been added to allow reports and events to be sent
via e-mail. Reports and events can be shown as easy-to-read text that provide
all the content and detail that customers require.
WIN-PAK SE/PE offers complete enhanced Digital Video Integration
to Honeywell Rapid Eye and Fusion Digital Video Recorders. Integration allows
video to be linked to both access control and Galaxy intrusion events and
alarms. Video clips can easily be recalled through the software, based on time
or event. With integration, users can have complete camera control, including
pan, tilt and zoom, and can verify live users with stored images using the video
verification option.
Integration with Honeywell Galaxy intrusion panels allows multiple
Galaxy panels to be managed by WIN-PAK SE/PE, using floor plans and control maps
to allow easy monitoring and control of most of the Galaxy functionality. Using
WIN-PAK SE/PE as an interface platform it is possible to integrate Galaxy to
Honeywell Fusion and Rapid Eye Digital Video Recorders at a TCP/IP level.
With the Honeywell LobbyWorks™ electronic visitor management
system integrating into WIN-PAK SE/PE as well, it is now possible to manage
visitors and issue a restricted access card valid only for the relevant part of
the building for the duration of their visit. Preset automatic sign out will
deactivate the card when a visit expires. Features
-
Integrate access control, digital video and intrusion
integration using Honeywell’s Fusion Series DVRs, and Galaxy G3 and Galaxy XL
series control panels** – Arm or disarm with a card read – Record and
playback access or intrusion events and alarms – Multiple camera control,
including PTZ – Synchronised video
playback – Alarm video popup and user verification – Synchronised
video
-
Professional Access Control integration using NS2+, N-1000 and
PRO2200 access control panels
-
Manage cardholders through multiple locations
-
Multilingual software; ask for available languages
-
Available as single or five concurrent operator workstations
or as Professional Edition (PE) for unrestricted number of
workstations
-
Quick start setup and configuration wizards
-
Real-time alarm/event monitoring – 99 priority levels
– Control and response, including acknowledge, clear, annotate, live
video, recorded video – Manual override, lock and unlock doors,
shunt/unshunt zones and input points – Manual override of system
functions - Lock and Unlock doors
- Arm/disarm partitions and zone - Bypass/Un-Bypass
Zones – Generate predefined or customised reports using easy templates
– Schedule e-mail or printed reports
-
CCTV control interface to most popular matrix
switchers
-
Schedule guard tours
-
Enhanced elevator control
-
Global anti-passback processing
-
Content-sensitive help screens
-
Dynamic floor plans – Control devices – Floor plan
linking – Acknowledge/clear – Visual feedback
-
Operating systems supported: Windows® Vista Enterprise,
Windows® Vista Business, Windows® XP Professional SP2 and Windows® 2003
Server*
*SQL Server™ 2005 or SQL Server™ 2005 Express Edition must be
loaded on the computer before WIN-PAK SE is installed. ** Minimum firmware
requirements:
- Galaxy XL: 4.50
- Galaxy G3: 5.04 / 5.50 (G3-48 NOT
supported)
- Ethernet Module: 2.01
|