EntryProx™

 Ordering Information

EntryProx™ - Winner of Today's Facility Manager Reader's Choice Award 2001

EntryProx provides single-door proximity access control for up to 2000 users. It is ideal for small installations or remote locations when used in conjunction with an online system, EntryProx can easily be switched to Wiegand output mode and connected to any OEM controller.

This Stand Alone Reader is compatible with all 26-bit HID® proximity cards or keytags. It can also enroll most OEM or Corporate 1000® format cards and keytags up to 37-bits. This built-in keypad allows programming and PIN entry. EntryProx also features a detachable antenna module that can be mounted up to 10' away from the control unit. The attractive durable unit can be mounted indoors or outdoors.

Features

  • Designed for indoor and outdoor use, can be glass mounted
  • Offers optional use of a card, PIN code, or combination card and PIN
  • Transaction information includes time, date, user number and ID
  • Wiegand output mode for use with an access control panel

EntryProx, Corporate 1000 and HID are trademarks or registered trademarks of HID Global Corporation.


Ordering Information   Back to Top

Part No.  Description 

ENTRY-PROX EntryProx Stand-Alone Reader
ENPROX-KIT1 EntryProx Stand-Alone Reader with 10 cards
ENPROX-KIT2 EntryProx Stand-Alone Reader with 10 keytags
 

Optional Equipment

ENPROX-PRN EntryProx Infrared Hand-Held Printer
ENPROX-PP EntryProx Printer Paper
ENPROX-ST EntryProx Security Tool


Product Literature   Back to Top
Product Search