MAXPRO® VMS

 Ordering Information  Product Literature

Video Management System
Honeywell’s latest innovation in the field of video management and surveillance technology offers integration of legacy analogue video with IP-network cameras and recorders, including advanced video analytics. Users can benefit from using traditional analogue systems and IP-network systems at the same time to ensure maximum use of their initial investments. Additionally, operators can now experience video security with maximum efficiency and minimum effort.

Honeywell’s MAXPRO® VMS (Video Management System) controls multiple sources of video subsystems in a facility to collect, manage and present video in a clear and concise manner. MAXPRO® VMS intelligently determines the capabilities of each subsystem across various sites, allowing video management of any analogue or digital video device through a unified configuration and viewer. The subsystems can be analogue matrix switches or digital/network video recorders allowing any analogue or digital input to be viewed on analogue or digital monitors. These subsystems can range from Honeywell and 3rd party matrix switchers and Honeywell and 3rd party DVR/NVR’s.

MAXPRO® VMS is highly scalable so users can easily expand their video surveillance network as required. Using an open architecture framework, MAXPRO® VMS is able to integrate with existing video infrastructures and a multitude of third-party components available now and in the future. Additionally, MAXPRO® VMS includes integration with Honeywell’s Pro-Watch® security management system, Active Alert® and People Counter video analytics, and other Honeywell products and solutions. The feature-rich user interface of MAXPRO® VMS truly offers a unified management platform across many disparate systems to further embody Honeywell’s concept of ‘Learn One, Know them All.’

Market Opportunities
MAXPRO® VMS is ideal for facilities requiring at-risk critical infrastructure protection such as airports, seaports, large multi-site commercial buildings, casinos, and other high-profile facilities. It is the perfect client-server video management solution for locations requiring the use of both digital and analogue technologies.

Features

  • Feature-rich and user-friendly interface to view video and configure devices from a single point
  • Integrates with Pro-Watch to enable superior access control with a wide range of video capabilities
  • Role-based operator privileges
  • Redundant server configuration increases system reliability
  • Operators can log on using their local language and the built-in messaging system allows operators to share video scenes via instant messages
  • Auto-discovery of cameras connected to Rapid Eye™, Fusion, IP Engine and Enterprise recorders
  • User-defined macros to execute common operations
  • An extremely powerful macro programming language is available to fully customise actions based on events
  • Surrounding cameras mode with presets, makes following subjects of interest simple and efficient
  • Incident management mode creates a single clip with multiple cameras at different times and maintains salvo layout if desired
  • Remote monitor mode allows control of a remote monitor while viewing on the local monitor at the same time, improves operator efficiency
  • Control any monitor, whether analogue or digital, from a single workstation or joystick keyboard. Allows for simple control of video wall
  • Ability to investigate events and alarms by simultaneously viewing alarm video at various stages. For every alarm, users can view the video captured during pre-alarm, on-alarm, post-alarm, and also view live video from the camera which triggered the alarm
  • Enriched video viewing experience through the intuitive video rendering engine that optimises CPU utilisation by altering the video frame rate
  • Search and find video through event view or timeline. Preview search allows viewing a snapshot at various times to quickly narrow the scene of interest. Commentable bookmarks allow for easily returning to scenes of interest


Ordering Information   Back to Top

Part No.  Description 

MAXPRO® VMS - Part Numbers and Licensing
MAXPRO® VMS - Base Software and Licenses
HNMSWVMS VMS Base Software includes: MAXPRO® VMS, SQL 2005 Express, Includes Licenses for One (1) MAXPRO® VIEW Client, with 64 Channels interface to Rapid Eye DVR and Fusion DVR, DVM R210 (Digital Video Manager) / IP Engine, Enterprise NVR, MAXPRO-Net Analogue Matrix Switch
HNMSWRED MVMS Redundant System
MAXPRO® View Client License - one license per concurrent viewing workstation
HNMSWCL MAXPRO View - Single Client License
MAXPRO® VMS Base Channel License - one license per video input
HNM64 Additional 64 Base Channels
HNM128 Additional 128 Base Channels
HNM192 Additional 192 Base Channels
HNM256 Additional 256 Base Channels
HNM384 Additional 384 Base Channels
HNM448 Additional 448 Base Channels
HNM512 Additional 512 Base Channels
MAXPRO® VMS Adapters
HNMPELDX64 64 Channel Pelco DX8100 adapter    
HNMPELDS64 64 Channel Pelco Digital Sentry adapter    
HNMMILE64 64 Channel Milestone Xprotect Enterprise adapter    
HNMMAT512 512 Channel third party matrix integration (Burle, American Dynamics, Pelco, Vicon)    
MAXPRO® VMS with Active Alert® Video Analytics
HNMHVAB HVA - Base Package    
HNMHVAS HVA - Standard Package    
HNMHVASI HVA - Smart Impressions    
HNMHVAP HVA - Premium Package    
HNMHVAPC HVA - People Counting    
MAXPRO® VMS Lite - Part Numbers and Licensing
MAXPRO® VMS Lite - Base Software and Licenses
HNMSWVMSLT MAXPRO® VMS Lite Software includes: MAXPRO® VMS Lite, SQL 2005 Express, Includes Licenses for One (1) MAXPRO VIEW Clients, with 64 Channels interface to Rapid Eye DVR and Fusion DVR, DVM R210 / IP Engine, Enterprise NVR, MAXPRO-Net Analogue Matrix Switch. Expandable up to a maximum of 3 Clients and 128 Channels.
No third party adapter support.
MAXPRO® VMS View Client License - one license per concurrent viewing workstation
HNMSWCL MAXPRO View - Single Client License
MAXPRO® VMS Lite Base Channel License - one license per video input
HNM64 Additional 64 Base Channels
MAXPRO® VMS Lite Upgrade
HNMUG Upgrade MAXPRO® VMS Lite to MAXPRO® VMS


Product Literature   Back to Top

Download   
Product Search