Enterprise NVR Series RAID Storage

 Ordering Information

Honeywell’s Enterprise NVR Series RAID storage solutions provide redundant recording and access to digital video data. Using SCSI RAID technology ensures the digital video is protected and fault tolerant. Honeywell recommends the use of RAID level 5 with hot swappable hard disks for the optimal balance between hard disk usage and redundancy.

Market Opportunities

The Honeywell RAID storage options are offered in a variety of cost effective storage solutions ranging in sizes from 8, 12, and 16 bay RAID chassis with hard disk options ranging from 250GB, 320GB, and 400GB. In addition, each chassis comes with dual redundant power supplies.

Features:

  • RAID Levels 0, 1, 1( 0+1), 3, 5, +Spare
  • Hot Spare Drive (If Selected)
  • Drive Hot Swapping
  • Automatic background rebuild
  • LCD keypad on a foldable forearm handle for status inquiries
  • Voltage and temperature self monitoring
  • Ethernet port for management
  • Ultra320 SCSI data transfer speed
  • Multiple SCSI ports for attaching multiple RAIDs to a single server
  • 2 - 350W or 420W power supplies with PFC


Ordering Information   Back to Top

Part No.  Description 

HE520RA Hard Disk RAID Array - RAID5 - 8 ea 250GB HDD - 1.7TB @ RAID5
HE530RA Hard Disk RAID Array - RAID5 - 12 ea 250GB HDD - 2.5TB @ RAID5
HE540RA Hard Disk RAID Array - RAID5 - 16 ea 250GB HDD - 3.5TB @ RAID5
HE525RA Hard Disk RAID Array - RAID5 - 8 ea 320GB HDD - 2.2TB @ RAID5
HE538RA Hard Disk RAID Array - RAID5 - 12 ea 320GB HDD - 3.2TB @ RAID5
HE551RA Hard Disk RAID Array - RAID5 - 16 ea 320GB HDD - 4.4TB @ RAID5
HE5320RA Hard Disk RAID Array - RAID5 - 8 ea 400GB HDD - 2.7TB @ RAID5
HE548RA Hard Disk RAID Array - RAID5 - 12 ea 400GB HDD - 4.0TB @ RAID5
HE564RA Hard Disk RAID Array - RAID5 - 16 ea 400GB HDD - 5.5TB @ RAID5
HEHD250E 250GB SATA Hard Disk
HEHD320E 320GB SATA Hard Disk
HEHD400E 400GB SATA Hard Disk


Product Literature   Back to Top
Product Search