HCS554IPX

 Ordering Information  Product Literature

Honeywell’s EQUIP™ Series is an array of IP-based products that have an open architecture platform and utilise a single Application Program Interface (API). The API allows for a common user experience and integration with hybrid Digital Video Recorders (DVRs) and Network Video Recorders (NVRs).

The Honeywell HCS554IPX day/night network camera offers the latest in digital video surveillance. The 1/3" CCD network camera combines world-class video performance with the EQUIP Series IP networking technology providing streaming MPEG-4 images in 4CIF, 2CIF, or CIF resolutions with rates up to 25 fps for PAL systems.

The HCS554IPX day/night camera adapts to varying lighting conditions to ensure high picture quality even in extreme low light conditions. When the light level drops too low for accurate video identification in colour, the camera automatically switches to black and white video to capture more detail. For additional control, the on-board alarm input can be configured to switch the camera from day to night mode to allow synchronised with external lighting.

The HCS554IPX has built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility the unit can also be powered with 12 VDC or 24 VAC.

Market Opportunities
The HCS554IPX is a network surveillance solution designed for object recognition that is required in locations where variable light conditions exist. Set-up is quick and easy and can be customised through a Web client or from an NVR. This provides optimum performance for both indoor and outdoor applications.

Features

  • 4CIF, 2CIF, or CIF resolutions
  • 1/3" colour CCD, 540 TVL
  • Excellent low light performance, down to 0.4 lux
  • Camera Sabotage Detection
  • MPEG-4 compression
  • Remote firmware updates
  • Supports both Dynamic and Static IP addresses
  • Variable day/night threshold setting to accommodate switching to black and white images in low light
  • Multiple levels of password protected remote access prevents unauthorised users from altering system settings
  • Includes advanced IP locator software to make system set-up easy
  • Web server for remote set-up of camera video and network parameters
  • 12 VDC/24 VAC or PoE IEEE 802.3af choice of power inputs
  • Supports CS mount lenses
  • Supports two-way audio


Ordering Information   Back to Top

Part No.  Description 

HCS554IPX

EQUIP Series 1/3" CCD High Resolution Day/Night Camera with DSP, 540 TVL,  2 VDC/24 VAC or PoE IEEE 802.3af, PAL


Product Literature   Back to Top

Download   
Product Search