|
|
HCD484EX |
 |
 |
|
|
 |
 |
 |

The Honeywell Video Systems HCD484E colour camera is ideally suited
for use in 24/7 surveillance applications. The HCD484E adapts to varying
lighting conditions to ensure the highest quality picture even in very low light
conditions. When the light level drops too low for accurate video identification
in colour, the camera automatically moves the IR cut filter out of the optical
path, and switches to black and white video to capture more detail using the
increased sensitivity of the CCD to IR light. The camera uses internal logic,
external light sensors or RS485 communication to control the switchover from
colour to black and white. This improves the reliability of the operation of the
camera in difficult installation or lighting conditions.
An on-screen text menu simplifies all setup and adjustment
options. Menu navigation is simple and picture adjustments can be made in a
matter of seconds with easy-to-use push buttons on the side of the camera.
The HCD484E includes an automatic electronic shutter for changes
in light level, and 6 zones of automatic backlight compensation option for
viewing backlit scenes. The HCD484E produces 480 TV lines of resolution for
applications requiring the highest level of sharpness in video quality as well
as providing reliable video quality even in low light conditions down to 0.06
lux.
Market Opportunities
The Honeywell HCD484E is designed for cost-effective,
high-resolution surveillance day and nighttime applications including those with
infrared illumination. This includes general indoor surveillance applications in
retail, financial, and other commercial markets. Combined with the HHC1200
environmental housing, the HCD484E can be used as a cost-effective 24/7 solution
for outdoor applications, such as parking lots, building entranceways and
driveways.
-
Wall or ceiling mount
-
1/3" colour CCD with DSP
-
480 TVL resolution
-
True Day/Night Low-light performance down to 0.06 lux
(F1.2)
-
Automatic Electronic Shutter (AES)
-
6 Zone Automatic Backlight Compensation (BLC)
-
12 VDC/24 VAC with line lock
-
Supports DC or Video Drive Auto Iris lenses
-
Phase adjustable line lock |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| HCD484EX |
1/3" High-Resolution True Day/Night
Camera with DSP, 480 TVL, 0.06 lux, 12 VDC/24 VAC, NTSC,
RS485
|
|
|
|
|
|
 |
|
|