HCC484TPX

 Ordering Information  Product Literature

The Honeywell Systems HCC484TPX 1/3" CCD high resolution colour camera is the premier choice for any surveillance application. One of Honeywell Video Systems Series high-end camera line, the sophisticated HCC484TPX delivers superior low light performance to satisfy even the most stringent viewing requirements. The HCC484TPX features a high resolution of 480 TV lines and Digital Signal Processing (DSP) for clean, sharp images.

Adaptable to varying light levels, the HCC484TPX features a high sensitivity of 0.1 lux @ F1.2 and 0.001 lux with digital slow shutter for unprecedented sensitivity in extremely low light conditions. Three user-selectable BLC windows provide the flexibility to view high contrast scenes from almost any angle. The camera features Black Mask BLC, which reduces bright glaring light from a scene (for example, removes the glare from car headlights for license plate identification).

The HCC484TPX offers quick and easy setup via the On-screen Display (OSD) menu or via RS-485 remote control. The camera can be installed using conventional coax or unshielded twisted pair (UTP) with its built-in NVT transceiver. UTP provides the ultimate in flexibility and offers a significant advantage in labor and material savings. Installers can back focus the camera quickly and easily using its convenient thumbwheel. The HCC484TPX mounts using a 1/4"-20 UNC mounting shoe. Also, the camera has an auto sensing 12 VDC/24 VAC power supply feature for multiple camera connection.

Market Opportunities

The HCC484TPX is one of Honeywell Video Systems Series products that deliver increased flexibility, superior performance, and advanced technologies for today's most demanding applications, including parking garages, office buildings and educational institutions. This full featured camera is ideal for use with Honeywell Video Systems Series of Digital Video Recorders.

Features

  • Ultra low light 0.001 lux with Digital Slow Shutter
  • Powerful back light compensation through 3 modes BMB™ (Black Mask BLC) control
  • OSD menu control/camera title setting
  • High resolution 480 TVL picture quality through DSP
  • Remote control through RS-485


Ordering Information   Back to Top

Part No.  Description 

HCC484TPX 1/3" High Resolution Colour Camera with DSP, BMB control, 480 TVL, 24 VAC/12 VDC, PAL


Product Literature   Back to Top

Download   
Product Search