Honeywell offers a real solution to vandal resistant surveillance systems with the MagnaView®
Series modular camera system. MagnaView is a premium CCTV camera featuring a stainless
steel or aluminum housing, making it the strongest camera series available today. The
HEV28F and HEV28G have no ligature points – so they are ideal for institutional or industrial
applications. All MagnaView cameras have impact resistant, no-scratch, clear polycarbonate
domes with adjustable dome inserts to conceal and protect camera components. MagnaView
cameras are engineered to consistently deliver crisp, clear images without compromise.
Select any one of our six MagnaView housings, nine camera boards and nine lens options to
custom design a camera that exactly meets your specifications. Honeywell’s assortment of
standard or high resolution colour or black and white cameras, with true day/night resolution or
wide dynamic functionality, teamed with a Honeywell quick change lens or Vari-focal Auto Iris
lens, will turn out clear, sharp, colour or monochrome images in bright daylight, as well as in
little or no light.
MagnaView lets you achieve optimum performance quickly and affordably by designing a
camera system precisely built to take on the challenges of any environment.
Market Opportunities
With Honeywell’s MagnaView® Series modular CCTV camera system, you now have the
ability to upgrade or integrate CCTV security systems – cost efficiently. The ability to provide a
custom designed surveillance system quickly and economically expands your capabilities and
your market. You can now respond to your customer’s needs while reducing your inventory,
installation costs and turn around time. Honeywell’s easy-to order, easy-to-install camera and
lens combinations allow you to design an “off-the-shelf” CCTV camera that’s right for any
application – indoors or out. Features
- Wide range of snap-in black and white and colour
cameras, including True Day/Night and Wide Dynamic
- Three available transmission media (Coaxial, UTP or
Fiber*) integrated inside the camera. *HEV28R only
- Select from surface, flush, or corner mount enclosure,
with or without a 4S electrical box
- Rugged, high impact, and vandal resistant – withstands
a blow from a 10 pound sledgehammer
- Weather sealed for indoor and outdoor applications,
including prisons, hospitals, schools, retail, banks, commercial buildings,
and hotels
- Compatible with Quick Change Fixed (2.9 mm to 16.0 mm)
and Vari-focal Auto Iris Lenses (4.0 mm to 9.0 mm, 2.6 mm to 6.0 mm, 9.0 mm to
22.0 mm)
- 3D gimbal allows for maximum lens rotation and
placement
- One power connection self-configures to either 12 VDC or 24 VAC. AC line-lock
standard with all cameras in 24 VAC operation
|