V25 ArmorDome

 Ordering Information  Product Literature


  • Heavy-duty steel enclosure secured using tamper-resistant screws for added durability
  • Easy to install — the attractive and rugged housing will blend into any interior
  • Compatible with Quick Change Lenses 2.9 mm to 12 mm
  • Withstands a blow from an eight pound sledgehammer
  • Compact, no-scratch, polycarbonate dome
  • Colour cameras feature Digital Signal Processing
  • Weather sealed, IP66


Ordering Information   Back to Top

V25

C6

120

 

     

 

    Lens Options
029  2.9mm fixed lens

036  3.6mm fixed lens

060  6mm fixed lens

080  8mm fixed lens

120  12mm fixed lens
 

  Camera Options
B1 STD Res B&W EIA
B21 STD Res B&W CCIR
B6 High Res B&W EIA
B26 High Res B&W CCIR
   
C21 STD Res Color PAL
C26 High Res Color PAL
 

 


Product Literature   Back to Top

Download   
Product Search