HD2FM1X

 Ordering Information  Product Literature

Honeywell Video Systems HD2FM1X and HD2FC1X indoor domes provide a versatile, cost-effective, integrated surveillance solution. With a compact size of 2", a high–quality CCD sensor and a precision lens are packaged within this sleek, attractive housing. Both models are easy to install and offer the flexibility of mounting on a wall or a ceiling.

The HD2FC1X is a standard resolution colour camera and comes equipped with both a 3.0mm lens for a wide field of view, and an 6.0mm lens for standard field of view. The HD2FM1X is a standard resolution black and white camera and comes equipped with both a 3.8mm lens for a wide field of view, and an 8.0mm lens for standard field of view. Both cameras deliver crisp, detailed images, with 330 TVL of resolution for the HD2FC1X, and 380 TVL of resolution for the HD2FM1X. The camera’s Automatic Backlight Compensation (BLC) makes it possible to view scenes with extreme contrasts. Automatic Gain Control (AGC), the camera’s internal amplifier, increases signal strength when there are insufficient lighting conditions. The HD2FC1X and HD2FM1X also feature Auto Electronic Shutter (AES), which compensates for changes in light conditions by adjusting shutter speed.

Honeywell’s HD2FC1X and HD2FM1X can be installed quickly and easily with only two wire connections – video and power. Power can be supplied to the dome by connecting the pre-stripped flying lead (supplied) to a remote power supply. Or, a standard 12 VDC power supply’s existing female in-line connector may be mated directly to the dome’s male connector. Once installed, the optimal field of view can be obtained using the dome’s 360° rotation and 90° tilt adjustments. No backfocusing of the lens is necessary.

With their quality images, simple installation and attractive cosmetic appearance, the HD2FC1X and HD2FM1X are ideal surveillance solutions for virtually any indoor environment.

Features

  • Wall or ceiling mount

  • 360° rotation/90° tilt

  • Low cost/low profile

  • Automatic gain control

  • Backlight compensation

  • Includes wide angle and standard view lenses

  • 12 VDC power input

  • Easy to install


Ordering Information   Back to Top

Part No.  Description 

HD2FC1X 1/4" CCD Standard Resolution Colour CCD Dome Camera, 330 TVL
HD2FM1X 1/3" CCD Standard Resolution Monochrome CCD Dome Camera, 380 TVL, EIA Format


Product Literature   Back to Top

Download   
Product Search