Active Alert®

 Ordering Information  Product Literature

Honeywell’s Active Alert® automatically detects, analyses and classifies the behaviours of people and vehicles as they move through a scene to provide real-time alarms and search tools that enhance manned and unmanned video surveillance. It significantly reduces false alarms by suppressing environmental triggers such as rain, snow, shadows, reflections, flying birds, and waving trees. It also provides instantaneous histories of scene activity against user-selected parameters to enable fast interactive searches on site and/or remotely.

This unique, patented software tracks up to 20 targets in each camera view and reports on more than 35 actionable events and behaviours. Real time alarms are received via local voice/visual notification, relay closure for integration with alarm panels, e-mail, text messages, and Remote Network Client. Data mining capabilities enable end users to spot trends and modify operations to maximise security.

Honeywell's Active Alert is available in 3 versions to meet your security level requirements.
Active Alert® Base: Identifies and classifies the most common user defined events and behaviours, and provides basic perimeter intrusion detection.

Active Alert® Standard: All the benefits of Active Alert Base, plus tracking of up to 20 objects in a scene and automatically alarming on more than 25 different events, incidents and behaviours.

Active Alert® Premium: All the benefits of Active Alert Standard, plus additional analytics for high-risk facilities and locations such as abandoned object, removed object and possible theft functionality.

Benefits:

  • Increases productivity—by alerting only suspicious behaviour, a single operator is able to monitor a larger area
  • Improves security—missed detections are significantly reduced by automating the continuous surveillance process
  • Controls costs—only activities of interest are alerted; virtually eliminating false alarms
  • Improves efficiency—comprehensive and powerful search tools enable easy and rapid incident retrieval in seconds or minutes

Market Opportunities:
Active Alert automates the continuous surveillance process to provide reliable detection, analysis and behaviour classification. It’s ideal for markets such as:

Features:
  • Distinguishes between humans, vehicles and other objects
  • Reports 35+ actionable events and behaviours
  • Tracks up to 20 targets in each camera view
  • Enables user-defined event and alarm settings for each camera view
  • Delivers real-time alarms: local voice/visual notification, relay closure for integration with alarm panels, e-mail, moblie-phone text messages, and Remote Network Client
  • Offers data mining capabilities to enable end users to spot trends and modify operations to maximise security


Ordering Information   Back to Top

Part Number Description   

HASWCD Software CD
HAHWKEY1* Packaged USB License Key and Software CD for Honeywell Intelligent Video Analytics
HAABBASE Honeywell Active Alert Base (4 channel Base license)
HAASBASE Honeywell Active Alert Standard (4 channel Base license)
HAAPBASE  Honeywell Active Alert Premium (4 channel Base license)
HAAB Honeywell Active Alert Base (single channel add on license)
HAAS Honeywell Active Alert Standard (single channel add on license)
HAAP Honeywell Active Alert Premium (single channel add on license)

* One HAHWKEY1 required per PC/Server


Product Literature   Back to Top

Download   
Product Search