The HRSD40F Series digital video recorder (DVR) combines the benefits of
digital recording with the advanced processing of a multiplexer. The HRSD DVRs
feature Honeywell’s sophisticated, proprietary XtraStor compression technology
that provides more storage on smaller media without sacrificing image quality –
resulting in days, weeks and even months of high-resolution video storage.
Recording at a rate of up to 120/100 ips NTSC/PAL, HRSD supports configurable
ips per camera and other high-end recording capabilities to efficiently capture
and provide long-term storage of video, text, and audio. Multiple search engines
enable the user to quickly find the video evidence. Transfer of video evidence
is fast and easy using the clip-copy function which allows video, audio, and
text evidence to be burned onto a USB stick via the DVR’s front panel USB port.
A viewer executable is included with each clip, which eliminates the need to
install a viewer separately to the evidence viewing PC. This maximises
ease-of-use for anyone who needs to view the evidence after the occurrence of a
fraudulent event.
The same powerful Remote Administration System Plus (RASplus) software used
with HRXD is also used by HRSD. The RASplus advanced feature set includes
simultaneous connection of up to 16 sites over a digital network. Users can
configure and download software updates to remote DVRs from a central site,
saving time and money by eliminating the need for many site visits.
Market Opportunities When combined with an external
interface/filter device such as SmartPIT™, the HRSD Series offers a powerful
evidence reporting mechanism for retail and financial applications by recording
POS and ATM transaction text data in addition to audio and video.
For surveillance systems integrating multiple devices that need to share a
single time reference, SNTP allows the HRSD’s time clock to be synchronised to
an external time reference. Features
- 4 looping video inputs
- Continues recording while transmitting to remote site and during playback
- Records up to 120/100 images per second (NTSC/PAL)
- Front panel USB port
- IR remote control
- Text input for interface to automated teller machines (ATM) and
point-of-sale (POS) terminals
- Time synchronisation between DVR and time server or other DVR
- PTZ dome control for a wide variety of protocols
- Network 10/100BaseT (Remote Access Software RASplus included)
- Multiple search engines (date/time, calendar, event, text-in)
- Multiple recording modes (time-lapse, pre-event, alarm, motion and panic)
- WebGuard remote access via PC with Microsoft® Internet Explorer web
browser
- Linux OS — OS embedded in flash
|