The Performance Series HRDP digital video recorder (DVR) offers a feature set
comparable to many high-end embedded DVRs but at a much lower price!
Recording at a rate of up to 100 ips PAL, HRDP offers high-end capabilities
such as a user-friendly front panel, IR remote control, express record
configuration, express search, an internal DVD-RW and 2 USB ports for copying
evidence. When saving video clips to portable media, a viewer executable is
included with each clip, which eliminates the need to install a separate viewer
on a PC. HRDP supports continuous, event, and combined continuous/event
recording and is configurable per channel. Upon detection of motion, HRDP can
automatically boost the ips recording rate to capture additional detail of the
scene. E-mail notification can be set up to alert a system administrator of DVR
operational status conditions and site status notifications upon detection of
motion.
HRDP can be remotely accessed by system administrators and other DVR clients
using a PC via Web browser or via the powerful Remote Software included with
each HRDP DVR. The Remote Software allows the administrator to configure,
update, and operate the DVR from a central location. Remote DVR configuration
and downloading software updates from a central site, saves time and money by
reducing the need for periodic site visits. System operators can have individual
privileges enabled or denied for functions such as live view, playback, backup,
and PTZ control.
Market Opportunities Supporting an advanced feature set
and low pricing, the HRDP is an ideal DVR for a wide variety of surveillance
applications including small to medium-sized retail, financial, warehouse, and
educational facilities. Web browser remote access in addition to Remote Software
opens up many new application possibilities for HRDP. Business owners can check
on their businesses from virtually any location using a PC with a Web browser
and internet access. A similar feel and operation to that of the Honeywell
Fusion range makes the HRDP easier for installers and end-users to
adopt. Features
- 4, 8 or 16 looping video inputs
- Continues recording during playback and during transmitting to remote site
- Built-in DVD-RW drive and 2 USB 2.0 ports
- Records up to 100 images per second PAL
- PTZ dome control for a wide variety of protocols
- Remote access through web browser, LAN/WAN (internal NIC), and DSL (remote
access software included)
- Self-diagnostics with automatic notification including hard disk drive
S.M.A.R.T. protocol
- Multiple search engines (date/time, event, express search)
- Robust MPEG-4 video compression
- Infrared remote control
- Embedded Linux OS — OS embedded in flash
|