HRDP4FX DVR

 Ordering Information  Product Literature

HRDP4F DVR

The Performance Series HRDP4FX digital video recorder (DVR) offers a feature set comparable to many high-end embedded DVRs but at a much lower price!

Recording at a rate of up to 100 images per second (ips) PAL, HRDP4FX supports high-end recording capabilities such as a user-friendly front panel, Record Set-up Wizard, express search, and 2 USB ports for copying video evidence to portable media. HRDP4FX supports continuous, event, and combined continuous/event recording and is configurable per channel. Upon detection of motion, HRDP4FX can automatically boost the ips recording rate to capture additional detail of the scene under motion. When saving video clips to portable media, a viewer executable is included with each clip which eliminates the need to install a viewer separately on the computer used for evidence viewing. E-mail notification can be set up to alert DVR status conditions such as video loss, upon detection of motion, or in the event of sensor activity.

HRDP4FX can be remotely accessed by system administrators and other DVR clients using a PC via Web browser or via the powerful Remote Software included with each HRDP4FX DVR. The Remote Software advanced feature set allows the administrator to configure, update and operate the DVR from a central location. Remote DVR configuration and downloading software updates from a central site, saves time and money by reducing the need for periodic site visits. System operators can have individual privileges enabled or denied for functions such as live view, playback, back-up and PTZ control.

Market Opportunities
Supporting an advanced feature set and low pricing, the HRDP4FX is an ideal DVR for a wide variety of surveillance applications including small to medium-sized retail outlets, apartment buildings, service shops and warehouse facilities. Web browser remote access in addition to Remote Software opens up many new application possibilities for HRDP4FX. Business owners on-the-move in this highly mobile society can use a PC with a Web browser and Internet access to check-in on their businesses from virtually any location.

Features

  • 4 video inputs
  • Continues recording during playback and during transmitting to remote sites
  • 2 USB 2.0 ports
  • Records up to 100 images per second (PAL)
  • PTZ dome control for a wide variety of protocols
  • Self-diagnostics with automatic notification including hard disk drive S.M.A.R.T. protocol
  • Remote access through web browser and/or Remote Software, LAN/WAN (internal NIC), and DSL (remote access software included)
  • Multiple search engines (date/time, event, first, last)
  • Robust MPEG-4 video compression
  • Infrared remote control included
  • Embedded Linux OS — OS embedded in flash
  • 4 audio inputs, 1 audio output


Ordering Information   Back to Top


Product Literature   Back to Top

Download   
Product Search