HRHD410

 Ordering Information  Product Literature

HDHR410

4-channel Digital Video Recorder

Honeywell’s new HRHD410 is a high-performing digital recording solution that delivers the advanced processing of a multiplexer at an affordable price. The HRHD410 features XtraStor, our advanced proprietary compression algorithm, that provides more storage on smaller media, without compromising image quality – resulting in days, weeks and even months of high-resolution video storage.

With its versatile processing capabilities, the HRHD410 can capture video at up to 100 images per second in simplex mode and up to 50 images per second in duplex mode, while allowing selection of the recording speed and picture quality for each of the camera inputs. Additional recording features include alarm and motion detection, user-defined recording schedules, and multiple-recording modes.

The HRHD410 generates compact encrypted archive video clips as self-executable files. Honeywell’s minibank format produces an executable (.exe) file containing both the video clip and reader, allowing you to simply run the clip in its original, unalterable format on any PC, without the need for reader software.

HRHD410’s built-in network connection provides remote viewing and control over PSTN, LAN/WAN, ISDN or DSL. The Windows-based remote software package allows secure operation and management of multiple HRHD units, including HRHD plus (4+, 9+, 16+) and HRHD1+. The DVR can be placed on a desktop or rack-mounted for easy access to the front panel controls. The convenient jog shuttle operates like a VCR while the intuitive, multi-lingual, GUI provides easy-to-use displays for everyday operation and system setup.

With its superior digital technology, flexible feature set, and user-friendly operation, the HRHD410 provides a powerful, digital solution for a variety of video surveillance applications.

Features

  • 4 Four looping video inputs
  • Long-term video storage using XtraStor technology
  • Displays high quality live video (720 x 480 NTSC; 720 x 576 PAL) with built-in hard drive options up to 750GB (up to three 250GB EIDE hard drives) and built-in CDRW
  • Duplex recording mode with a capture rate up 50 ips; simplex recording mode up to 100 ips
  • Multiple search engines (Date/ Time, Calendar, Event)
  • Various record modes (Time, Event, Pre-event and Panic)
  • 4-channel audio recording/single-channel audio playback (records audio at 1ips or faster)
  • Copy video clips directly to a USB storage device
  • RS232/ RS485 ports to communicated with external devices such as modems, remote controls and dome cameras
  • Scalable video recording: 336 x 272 or 672 x 272 – PAL
  • Remote access through PSTN, LAN/ WAN (internal NIC), DSL and ISDN (remote access software included)
  • Linux OS – embedded in flash

High Resolution Image Capture
With up to 672 x 272 PAL recording resolution, the HRHD410 digital recorder uses XtraStor technology to record and retrieve video from its internal disk storage. This advanced video compression technique permits long-term video storage. With a capture rate of up to 100ips in simplex mode and up to 60ips in duplex mode, critical information is processed accurately and efficiently.

Flexible Recording Options
The HRHD410 allows recording on up to four input cameras, allows selection of both the recording speed and picture quality, per camera. Further options exist to control recording by schedules, external inputs, or motion detection. This flexibility provides a customized video processing system for each installation.

Remote Access Software
Using the supplied Remote Access Software (RAS), you can control and configure your HRHD410 unit from virtually any location. The RAS program is an integrated software tool that controls system management, video monitoring and image playback of multiple HRHD410 and HRHD+ remote sites. The RAS software provides secure password protected communication.

Instantaneous Search and Retrieval
Recording digitally eliminates the need to search through hours of videotape. The HRHD410 allows for quick searches of itsvideo database by event, calendar, or time/date.

Exceptional Picture Quality with XtraStor
The HRHD410 delivers crystal clear display resolution up to 720 x 576 PAL. With its multiple, userdefinable image quality settings per camera, the HRHD410 is flexible and meets the needs of the vast majority of applications. XtraStor technology enables high-quality video while using minimal hard drive space.

Advanced Video Encryption
Every recorded image contains a unique fingerprint that is chained with the preceding and succeeding images (chainedfingerprinting). This ensures that the video images cannot be modified with any available PC software enabling a solid chainof evidence.

Easy to Install, Configure and Operate
The HRHD410 works like a VCR. Its user-friendly GUI and front panel controls provide the benefits of digital recording, with minimal training. Its convenient jog shuttle dial allows video review using step-by-step or variable speed control.

Convenient Storage and Archive Options
HRHD410 offers large capacity storage of up to 750GB with S.M.A.R.T. monitoring. Images can be archived locally using the built-in CDRW, and it’s USB port can be used to copy video clips to an external USB hard disk drive, USB memory flash or USB CDRW. Video accessed via the Ethernet or modem connection using RAS software can also be saved as clip copy.


Ordering Information   Back to Top

HRHD410

C

750

X

     

Signal Format
X     PAL
       

    Storage
80GB Fixed IDE HDD
160GB Fixed IDE HDD
320GB Fixed IDE HDD
500GB Fixed IDE HDD
750GB Fixed IDE HDD
  CD-RW - Internal CD-RW Drive (Standard with all models)
Model
HRHD410 - 4-channel DVR


Product Literature   Back to Top

Download   
Product Search