Rapid Eye™ Multi-Media LT v7

 Ordering Information  Product Literature

The family of Rapid Eye™ Multi-Media DVRs is more versatile than ever. Three powerful hardware platforms are perfect for a diverse range of installations. The Rapid Eye Multi Media Series uses v7 software to expand beyond traditional time-lapse type recording to provide event-driven digital recording and remote streaming. The flagship Rapid Eye Multi-Media DSP v7 offers 16-channel real-time recording and live local viewing. The Rapid Eye Multi-Media v7 is a more economical 16-channel system perfect for a large number of remote installations that require remote management and event driven recording. The Rapid Eye Multi-Media LT v7 offers the same software features in a smaller, more economical configuration for four or nine cameras. Together, the Rapid Eye family offers seamless remote operation as well as unprecedented flexibility to meet virtually any needs.

Featuring the v7 software, Rapid Eye Multi-Media LT v7 has expanded beyond the traditional time-lapse video recording role and is a truly event-driven digital recording and transmission system. The system is designed to record, search, and transmit video, audio, and data transactions while simultaneously providing users with both live and post event evaluation. The system has unsurpassed performance in a small, economical configuration.

Benefits of the system include superior time-lapse recording performance, event-driven accelerated response recording featuring 64 user-definable rules and enhanced PTZ control both locally and remotely – allowing direction of PTZ cameras with a simple click and drag of the mouse. The hierarchical site tree allows user definable grouping of sites and supports multiple levels of nesting within a site branch. Network Address Translation (NAT) allows many units to share a single IP address. The new Rapid Clip feature makes remote clip generation fast and easy.

Market Opportunities
The Rapid Eye Multi-Media LT v7 uses video verification to integrate with existing physical security infrastructure. It works seamlessly with Honeywell's WIN PAK® SE, WIN-PAK® PE, NetAXSTM and Pro-Watch® access control software platforms. For retail markets, its built-in data capture capability makes it extremely useful as a loss prevention analysis tool. Whether the market is commercial, industrial, municipal, financial, or retail, when the need is for remote video surveillance, the solution is Rapid Eye Multi-Media. The RapidEye Multi-Media LT v7 is the perfect solution

Features

Hardware

  • 4 or 9 looping video inputs
  • 16 or 33 ips global rates at 2 CIF resolution (NTSC/PAL)
  • Storage capacity from 320, 640 and 1000 camera days
  • Shock mounted hard drive
  • Optional CD-RW drive for clip generation and easy software upgrades
  • Single audio channel (bi-directional and VoIP)
  • 4 or 9 alarm inputs
  • 4 control outputs
  • Public Display Mode
    – Multiplexed using composite video output
    – Switching using SPOT monitor output
  • 2 RS232 serial ports (DB9) for POS data capture, PTZ control and external modem
  • VxWorksTM – secure, stable multi-tasking real-time OS

Software

  • Resolutions: selectable per camera
    – Independently for live and recording
  • Event-driven response recording
    – 64 user definable rules
  • Enhanced PTZ control and configuration
  • Expanded POS capability up to four devices
  • Hierarchical site tree – group by region, location, etc.
  • Network Address Translation (NAT)
    – TCP/IP Port Forwarding
    – Multiple units share an IP address
  • DHCP requires DHCP server and WINS/DNS services
  • SNTP client automatically synchronizes to SNTP servers
  • RapidSearchTM for video evidence by events, data, motion or alarm


Ordering Information   Back to Top

Part No. 

HRM

9 16

CD

320
        Storage Size
(Camera Days Based on 320 x 240 resolution)
320
640
1000
      Option
Local CD-RW
CD CD-RW Drive
N None
 

 

    Capture Rate in Images per Second (ips)
16 or 33
33 No internal modem
  # of Channels (LT)
4 or 9
 

Model
Honeywell Rapid Eye™ Multi-Media

 

Part No.  Description 

Rapid Eye Accessories

HRMCDRW REMM CD-RW drive kit
HRMHD500P 500 camera days/v7 system/program hard drive
HRMHD1000P 1000 camera days/v7 system/program hard drive
HRMHD1562P 1562 camera days/v7 system/program hard drive
HRMH500P6.2 500 camera days/v6.2 system/program hard drive
HRMH1000P6.2 1000 camera days/v6.2 system/program hard drive
HRMH1562P6.2 1562 camera days/v6.2 system/program hard drive
HVBNETPITPOS TCP/IP to RS232 PIT for POS data capture
HVBPIT4POS Four port RS232 PIT for POS data capture
HVBPIT44 -US RS422 dome PIT, Bossware

Recommended Accessories
HCSP1 Surge protector, video/24 VAC
HDSP1 Surge protector, data/video/24 VAC
AAC232/485 Code converter RS232 to RS485
HDCD8TP Code distribution unit 8 port twisted pair RS232 to RS485

Software Part Numbers
HRM7ADMIN ADMIN and VIEW software and manuals
HRM7VIEW VIEW remote software and manuals
HRM7CLIP Clip player software
HRM7LICRU1 REMM recorder v7 upgrade, 1 DVR license
HRM7LICRU5 REMM recorder v7 upgrade, 5 DVR licenses
HRM7LICRU10 REMM recorder v7 upgrade, 10 DVR licenses
HRM7LICRU25 REMM recorder v7 upgrade, 25 DVR licenses
HRM7LICRU50 REMM recorder v7 upgrade, 50 DVR licenses
HRM7LICRU100 REMM recorder v7 upgrade, 100 DVR licenses


Product Literature   Back to Top

Download   
Product Search