The Fusion III DVR Series expands beyond the analogue DVR role. It is a full
featured hybrid digital recording system that bridges the gap between DVRs and
NVRs. The system is designed to record, search and transmit up to a total of 32
channels of analogue and digital IP video sources, up to 16 channels of audio,
and a single channel of data. Firmware release v3.6 adds many new enhancements
that improve performance and make Fusion easier to operate and more effective.
Fusion III v3.6 introduces advanced IP camera integration, Smart
Motion search, enhanced logging and Microsoft Active Directory integration.
Because Fusion III v3.6 provides full in-depth integration of Honeywell IP cameras,
operators can discover and add Honeywell IP cameras from a single interface.
Additional features such as integrated camera-based motion detection for
Honeywell’s HCX Megapixel applications, and sensor and audio input management on
EQUIP™ are supported in a dynamic new way.
Fusion III v3.6 also provides integration with Honeywell Automatic Number
Plate Recognition (ANPR) and Honeywell intelligent video analytics; Active
Alert®, Smart Impressions® or People Counter. These licensed analytics options
automatically detect, analyse and classify the behaviour of people and vehicles
in a scene; greatly increasing event detection accuracy while virtually
eliminating false alarms. Instantaneous history of scene activity against
user-selected parameters enable fast interactive searches on site and/or
remotely.
Market Opportunities The cost effectiveness and wide
variety of analogue camera sources along with the very fast development of
digital IP sources have made hybrid DVRs very desirable. Market acceptance of
Fusion in educational, municipal and corporate campus environments, retail and
hotels and resorts has been high, and further enhancements to ease of use and
support of digital IP sources create unsurpassed value for the user.
Features
Hardware
- Analogue and IP recording up to a total of 32
channels
- Up to 16 channels digital IP
- Available with 8, 16 or 32 looping video inputs
- Global recording rates from 100 to 400 at CIF
resolution (PAL)
- Recording resolutions up to 720 x 480 (4CIF)
- Real time live video viewing on the local display
- License free substitution of unused analog channels to IP channels
- Internal storage capacity from 250 GB - 4 TB
- External storage options from 1 TB to 48 TB
- 16 sensor inputs and 16 control outputs
- Optional multiplexed or switched spot outputs
- 16 channels of audio standard on select models
- 10/100 network standard with 1 Gbps option
- Keyboard control of camera selection and PTZ control
- Windows XP® Embedded operating system
Software
- User software included with each DVR - Local User
Interface - Connect to a single DVR - Connect to multiple DVRs
- Microsoft Active Directory© Integration
- 4/16 CH network camera support standard (requires
HF3HWUPGCPU)
- Free Dynamic DNS (during the warranty period of the
DVR only)
- Smart Motion, preview and index searches
- Integrated camera discovery protocol
- Integrated ANPR option
- Integrated intelligent video analytics option
- Integrated POS/ATM with Honeywell’s IDM software
- Access Control integration to Honeywell’s Pro-Watch®
and WIN-PAK®
- Powerful API available for third party software integration
Performance characteristics with EQUIP™ and ACUIX™ IP
cameras Fusion integration with EQUIP and ACUIX IP cameras
currently has the following performance characteristics (with Fusion factory
hardware performance upgrade – part # HF3HWUPGCPU):
- Up to 100 PAL IPS total for all connected Honeywell
IP cameras @ CIF resolution
- Up to 50 PAL IPS total for all connected Honeywell IP
cameras @ 2CIF resolution
- Up to 25 PAL IPS total for all connected Honeywell IP cameras @ 4CIF
resolution
Note: The total number of IPS for analogue and IP cameras
combined should not exceed the IPS rating on the unit. |