NetAXS™

 Ordering Information  Product Literature

NetAXS

NetAXS™ gives users the flexibility to program and manage their system using an integrated Web-browser or through traditional PC-based access control software. The hybrid solution provides the best of both worlds by allowing customers to choose the level of security and functionality their business needs.

The embedded Web server lets users access and manage their information securely from any Web browser! Because multiple users can log in simultaneously using client-server architecture, NetAXS provides an inexpensive alternative to traditional PC-based systems.

Embedded Ethernet and secure communications ensures that NetAXS can work on new or existing IT infrastructures. The 10/100 Ethernet port ensures fast, reliable communications, and all data is communicated over a Secure Socket Layer (SSL) encryption. NetAXS also withstands open-port and denial of service attacks, making it robust and secure in the IT world.

Built with the same robustness as the N-1000, NetAXS incorporates N-1000 capabilities with new functionality that customers need. Whether adding to an existing legacy system or replacing an old panel, NetAXS is designed to be backward compatible with most installations with little programming or wiring changes.

Features

  • Four reader controller, expandable to 124 readers per Gateway controller
  • 10,000 card memory
  • 25,000 buffer capacity
  • Eight SPDT, Form C relays rated at 12A@ 28 VDC, add up to 64 additional relays per panel
  • 14 supervised input points, add up to 64 additional inputs per panel
  • Built-In Linux Web server
  • Hybrid panel function
    - PC-based (WIN-PAK)
    - Web browser based (Internet Explorer/Netscape/Mozilla Firefox)
    - PC-based and Web based
    • Full control through PC
    • Monitor and view events through Web
    • Manually control doors, inputs and outputs
  • Multiple communication options— RS232, RS485, Ethernet
  • Built-In PCI interface (does not require 485PCI2 module)
  • Drop-in compatibility with Legacy N-1000* control panels
  • 12VDC Battery Backup (Small)
  • UL294 listing/CE Certification

* Consult www.honeywellaccess.com for exact specifications. Not compatible with 20mA C-100-A1 interface, AEP-3 relay expanders, 10-wire matrix keypads and Inputs 15 and 16.


Ordering Information   Back to Top

Part No.  Description 

Control Panels
NX4S1E NX4 control panel in standard enclosure, power supply surge suppressors and 12 VDC, 7 Ah battery
NX4PCB NX4 control panel only


Product Literature   Back to Top

Download   
Product Search