SIZE AND WEIGHT
Height: 4.65-inches (118-mm)
Width: 3.70-inches (94-mm)
Depth: 0.95-inches (25-mm)
Weight: 0.55-pounds (0.26-kilograms)
DISPLAY
- Two-line Liquid Crystal Display
- Up to 16 characters on each line
EXTERNAL BUTTONS AND I/O CONNECTORS
Buttons
- Security
- Emergency response
Input and Output
Connectors and Modules
WIRELESS AND CELLULAR
Antennas
SOUNDS AND VOICE
Sounds
Chime alerts users to sensor status
(example: a door opens or closes)
Voice Announcement
Announces system status in
English (example: armed away)
EMERGENCY RESPONSE AND ALERTS
Dedicated emergency respnse button for users
to request assistance from authorities
Emergency Response Types
Emergency Alerts*
A loud alarm or sound for:
- Break-ins, when system is
armed
- Potentially unsafe levels of
smoke or carbon monoxide
SETUP AND PROGRAMMING
Remote Programming:
Support for 100% programming and testing
using AlarmNet 360™ from a smartphone, tablet
or web browser
Support for scheduling and delivering software or firmware updates to Lyric keypads over-the-air
Support for remote diagnostics and troubleshooting
Local Programming:
Support for enrolling keypads into the syste