Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

LTE-L57V
4G LTE Communicator for LYNX

Description

Honeywell is focused on providing the best alarm communication solutions for the security industry. Alternative communication methods are critical in the marketplace due to VoIP, migration from POTS and the evolution of cellular networks. LTE network connectivity provides the longest viable cellular lifespan available.

The LTE-L5XV easily connects to the LYNX Touch 5210 and LYNX Touch 7000 control panels. All signals are delivered to Honeywell’s AlarmNet® Network Control Center, which routes the information to the appropriate central station. The state-of-the-art AlarmNet Network Control Center is fully redundant and monitored 24/7. AlarmNet can route messages using AlarmNet-i and 800 PLUS services, providing true redundancy and multi-path message delivery.

Features

  • Full Contact ID - Contact ID reporting using ECP mode with compatible Honeywell control panels.
  • 256-bit AES Encryption - Advanced encryption standard used for secure communications.
  • Upload/Download - Available with select Honeywell control panels. Requires Compass version 1.5.8.54a or higher.
  • Integration - Quick and easy installation of cellular communicator for VISTA® and LYNX controls.
  • Diagnostic - LEDs Provide signal strength and status indications.
  • QOS - Quality of Service diagnostics via AlarmNet supply vital information including when a message was received, battery voltage, input voltage, signal strength and message path.
  • AlarmNet360™ Online Management Platform - AlarmNet360 Account Management https://services.alarmnet.com/AlarmNet360 — Remote programming and diagnostics to improve business efficiencies and reduce truck rolls.
  • Remote Services Capability* - Optional Honeywell Total Connect Remote Services — Boost RMR while providing on-the-go security and home control, video viewing, and real-time alerts, anytime, anywhere, on any PC or smart device.
  • FOTA Firmware Upgrading - Complete over-the-air firmware upgrading capability. Provides remote service management ability.
*Service subscription required

Product Documentation


Title   Size Date
Cellular Antennas Data Sheet PDF 109.80 KB 05/25/2018
Cellular Antennas Data Sheet - French PDF 266.01 KB 05/18/2018
LTE Radios Family Data Sheet PDF 917.68 KB 05/28/2018
Honeywell Control Panels Feature Charts PDF 249.57 KB 03/14/2018
T6 Pro Z-Wave Dealer Information Sell Sheet PDF 1529.89 KB 06/21/2018
Ordering Information

Part No. Description
LTE-L57V 4G LTE Communicator

Product Search

Search by product name