Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

IPCAM WOC1

IPCAM-WOC1
HD WiFi® Outdoor Video Camera

Description

The next generation of Honeywell Total Connect Video now includes a high-definition outdoor camera that allows end-users to capture crisp, clear video of events and activities with 7-day or 30-day cloud, and integrates with Honeywell Total Connect 2.0 for a seamless user experience.

The IPCAM-WOC1 captures up to 1080p at 30 frames per second and offers a wide-angle view of up to four detection zones. The stylish, weather-resistant design features night vision with an infrared range of up to 65 feet for visibility when customers need it most.

With the simple QR code-based setup, this new camera line is faster and easier to install which can increase your overall number of installs per day. This feature-rich, next generation camera package will enhance your customer offering, enable you to compete more effectively and grow your RMR.

The built-in SD card ensures backup storage in the event of an internet outage and offers the option for 7-day or 30-day video storage. Night vision for low-light environments, digital zoom capabilities and flexible mounting options provide peace of mind for your customers—and make these new cameras an easy sell for you.

Features

Integrate with success
Works with proven winner Honeywell Total Connect Remote Services and Lyric™ security and home control systems.

Fast and easy installation
QR code installation with compact hardware; ceiling or wall mountable.

Expansive memory
Cloud Video Storage - 7 day or 30 day per 8 cameras, per location, per month**.
Local Storage - up to 64 GB, 8 GB included. (Provides backup storage in the event of Internet outage.)

Stay connected
Enhanced Wi-Fi® connectivity and range with 802.11n.

See near and far, light or dark
Wide angle views and sharper night vision with up to 1080p resolution. 

Product Documentation


Title   Size Date
Next Generation Honeywell Total Connect HD Video Camera FAQ PDF 210.07 KB 01/29/2018
Next Generation Honeywell Total Connect HD Video Camera Comparison Chart PDF 59.97 KB 01/29/2018
Next Generation Honeywell Total Connect HD Video Camera Family Data Sheet PDF 612.97 KB 01/29/2018
Next Generation Honeywell Total Connect HD Video Camera Family Data Sheet - French PDF 181.97 KB 01/31/2018
Next Generation Honeywell Total Connect HD Video Camera Diagram PDF 240.19 KB 01/29/2018
Next Gen Honeywell Total Connect Video Commercial End-User Brochure - French PDF 736.97 KB 08/25/2017
Next Gen Honeywell Total Connect Video End-User Tri-fold - French PDF 590.54 KB 08/25/2017
Next Gen Honeywell Total Connect Video Residential End-User Brochure - French PDF 800.62 KB 08/25/2017
Next Generation Back to School Residential End-User Bill stuffer PDF 408.79 KB 08/15/2017
Next Generation Honeywell Total Connect Video Commercial End-User Brochure PDF 713.36 KB 08/17/2017
Next Generation Honeywell Total Connect Video End-User Tri-fold Brochure PDF 545.77 KB 12/01/2017
Next Generation Honeywell Total Connect Video Residential End-User Brochure PDF 758.45 KB 12/01/2017
Ordering Information

Part No. Description
IPCAM-WOC1 1080p HD Wi-FI Outdoor Video Camera

Product Search

Search by product name